About Bourns | News | Blog | My Bourns | Partner Portals | Sales | Contact |  
Products Services Applications Design Kits Library Support RoHS Training
 
Site Search:       Advanced Search  
Products
Automotive
Circuit Protection
CO & Outside Plant Products
Connectors
Diodes
Encoders
Magnetic Products
Chip Beads
Chip Inductors - Multilayer
Chip Inductors - Wire Wound
Chip Inductors - Common Mode
Common Mode Chokes
Filters
Transformers - ISDN
Transformers - Lan
Transformers - Line Matching
Power Inductors - SMD Non-shielded
Power Inductors - SMD Shielded
Power Inductors - SMD High Current, Shielded
Power Inductors - Through Hole
Transformers - RF
Transformers - xDSL
J.W. Miller® - Thru-Hole Axial Lead RF Chokes
J.W. Miller® - Thru-Hole Common Mode Chokes
J.W. Miller® - Thru-Hole Current Sensors
J.W. Miller® - Thru-Hole Ferrite Beads / EMI Filters
J.W. Miller® - Thru-Hole High Current Chokes
J.W. Miller® - Thru-Hole Radial Lead RF Chokes
J.W. Miller® - Thru-Hole Toroid Inductors
J.W. Miller® SMD Products
Microelectronic Modules
Potentiometers
Resistive Products
Switches
Transistors & Thyristors
 
 
Services
Specialty Engineering and Manufacturing Services (SEMS)
 
 
 
  Skip Navigation LinksProducts    Magnetic Products    Common Mode Chokes
Bourns - POC - Product Detail Page
 
 
Common Mode Chokes

Bourns products include power chokes. These components are used in computer, communication, instrumentation, industrial, and medical applications.

 
Series DR221 DR331 SRF0504 SRF0602 SRF0905
Photo
Dual Choke Yes Yes
Product Size 6.0 x 3.0 mm 9.0 x 6.4 mm 5.2 x 5.0 mm 6.5 x 3.6 mm 9.2 x 6.0 mm
Product Range 11 µH - 50 µH 11 µH - 47 mH 0.55 μH - 2.5 μH 10 μH - 330 μH 10 μH - 6.5 mH
Inductance Range 11 µH - 50 µH 11 µH - 47 mH 0.55 μH - 2.5 μH 10 μH - 330 μH 10 μH - 6.5 mH
Impedance Range 200 Ω - 2K Ω 200 Ω - 10K Ω 150 Ω - 2500 Ω 140 Ω - 900 Ω 200 Ω - 5K Ω
Current Range 0.1 - 0.25 A 0.2 - 0.5 A 0.2 - 5.0 A 0.3 A 0.3 - 1.6 A
RoHS Compliant DR221
DR331
SRF0504
SRF0602
SRF0905

Top of Page

Series SRF1006 SRF1306
Photo
Dual Choke
Product Size 10.0 x 8.7 mm 12.7 x 10.5 mm
Product Range 120 μH - 5.0 mH 35 μH - 1.0 mH
Inductance Range 120 μH - 5.0 mH 35 μH - 1.0 mH
Impedance Range 200 Ω - 6.2K Ω 400 Ω - 2.2K Ω
Current Range 0.25 - 1.4 A 0.35 - 2.7 A
RoHS Compliant SRF1006
SRF1306

Top of Page