About Us | News | Blog | My Bourns | Partner Portals | Authorized Distributor | Sales | Contact | Careers |  
Products Services Applications Design Tools Library Support RoHS Training
 
Site Search       Advanced Search  
Products
Automotive
Circuit Protection
CO & Outside Plant Products
Connectors
Diodes
Bridge Rectifier Diodes
Fast Response Rectifier Diodes
High Voltage Rectifier Diodes
Power TVS Products
Schottky Rectifier Diodes
Small Signal Schottky Barrier Diodes
Small Signal Switching Diodes
Steering Diode Arrays
TVS Diodes
TVS Diode Arrays
Ultra Fast Response Rectifier Diodes
Zener Diodes
Encoders
LED Shunt Protectors
Magnetic Products
Microelectronic Modules
Position Sensors
Potentiometers
Resistive Products
Surge Protective Devices (SPDs)
Switches
Switching Spark Gap
 
 
Services
Specialty Engineering and Manufacturing Services (SEMS)
 
 
 
  Skip Navigation LinksProducts    Diodes    Fast Response Rectifier Diodes
Bourns - POC - Product Detail Page
 
 
Fast Response Rectifier Diodes
Summary

The markets of portable communications, computing and video equipment are challenging the semiconductor industry to develop increasingly smaller electronic components. Today, designers of compact electronic systems are faced with board space constraints, thus driving the requirement for alternative packaging technologies. Functional integration and miniaturization is the key to success!

To aid this miniaturization campaign, a new generation of Chip Diodes from Bourns has emerged that offers the capability to provide a silicon diode with minimal packaging overhead. The small signal 0603, 1005 and 1206 Chip Diodes are lead free with Cu/Ni/Au plated terminations while the other packages (SMA, SMB, SMC, 1408, 1607, 2010, 2419, 8L NSOIC, 16L NSOIC, SOT23, SOT23-6, 16L WSOIC) use 100% Tin terminations. All Bourns® diodes are compatible with lead free manufacturing processes, conforming to many industry and government regulations on lead free components.

Bourns® Chip Diodes conform to JEDEC standards, are easy to handle on standard pick and place equipment and their flat configuration minimizes rollaway.

Advantages

The Chip Diode product range provides distinct advantages over some of our competitors, such as:

  • Package Size: The Chip Diodes 0603, 1005, 1206, 1408, 2010 are leadless, allowing designers to make real estate savings on PCB layouts.
  • Environmental: All Bourns® diodes are RoHS compliant and units meet many worldwide industry and government regulations on lead free components.
  • Manufacturing Friendly: Chip Diodes allow the use of industry standard pick & place equipment. The Chip Diode package makes it easy to handle and the flat configuration minimizes rollaway in production operations.
 
Series CD214A-F1xx CD214B-F2xx CD214B-F3xx CD214C-F3xx CD1408-F1xx
Product Photo
Type Fast Response Rectifier Diodes Fast Response Rectifier Diodes Fast Response Rectifier Diodes Fast Response Rectifier Diodes Fast Response Rectifier Diodes
Repetitive Peak Reverse Voltage Symbol: VRRM / unit: V 50-600 50-600 50-600 50-600 200-1000
Reverse Voltage Symbol: VR / unit: V 50-600 50-600 50-600 50-600 200-1000
Average Forward Current Symbol: IO / unit: A 1 2 3 3 1
Peak Forward Surge Current** Symbol: IFSM / unit: A 30 30 30 30
RoHS Compliant CD214A (SMA) Package
CD214B (SMB) Package
CD214B (SMB) Package
CD214C (SMC) Package
CD1408
Absolute Ratings Electrical Characteristics (@ TA = 25 °C Unless Otherwise Noted) SMA, SMB, SMC Package Electrical Characteristics (@ TA = 25 °C Unless Otherwise Noted) SMA, SMB, SMC Package Electrical Characteristics (@ TA = 25 °C Unless Otherwise Noted) SMA, SMB, SMC Package Electrical Characteristics (@ TA = 25 °C Unless Otherwise Noted) SMA, SMB, SMC Package Electrical Characteristics (@ TA = 25 °C Unless Otherwise Noted)
Design Files Available Available Available Available Available

Top of Page

Series CD1408-FF1xx
Product Photo
Type Super Fast Response Rectifier Diodes
Repetitive Peak Reverse Voltage Symbol: VRRM / unit: V 200-1500
Reverse Voltage Symbol: VR / unit: V 200-1500
Average Forward Current Symbol: IO / unit: A 1
Peak Forward Surge Current** Symbol: IFSM / unit: A
RoHS Compliant CD1408
Absolute Ratings Electrical Characteristics (@ TA = 25 °C Unless Otherwise Noted)
Design Files Available

Top of Page

 
**Surge Current 8.3 ms single phase, half sine wave, 60 Hz (JDEC Method).