About Us | News | Blog | My Bourns | Partner Portals | Authorized Distributor | Sales | Contact | Careers |  
Products Services Applications Design Tools Library Support RoHS Training
 
Site Search       Advanced Search  
Products
Automotive
Circuit Protection
CO & Outside Plant Products
Connectors
Diodes
Encoders
LED Shunt Protectors
Magnetic Products
Chip Beads
Chip Inductors - Multilayer
Chip Inductors - Wirewound
Chip Inductors - Common Mode
Common Mode Chokes
Filters
Transformers - ISDN
Transformers - Lan
Transformers - Line Matching
Power Inductors - AEC-Q200 Qualified for Automotive Applications
Power Inductors - SMD Non-shielded
Power Inductors - SMD Semi-Shielded
Power Inductors - SMD Shielded
Power Inductors - SMD Dual-Winding Shielded
Power Inductors - SMD High Current, Shielded
Power Inductors - Through-Hole
J.W. Miller® - Through-Hole Axial Lead RF Chokes
J.W. Miller® - Through-Hole Common Mode Chokes
J.W. Miller® - Through-Hole Ferrite Beads / EMI Filters
J.W. Miller® - Through-Hole High Current Chokes
J.W. Miller® - Through-Hole Radial Lead RF Chokes
J.W. Miller® - Through-Hole Toroid Inductors
J.W. Miller® SMD Products
Microelectronic Modules
Position Sensors
Potentiometers
Resistive Products
Surge Protective Devices (SPDs)
Switches
Switching Spark Gap
 
 
Services
Specialty Engineering and Manufacturing Services (SEMS)
 
 
 
  Skip Navigation LinksProducts    Magnetic Products    J.W. Miller® - Through-Hole Toroid Inductors
Bourns - POC - Product Detail Page
 
 
J.W. Miller® - Through-Hole Toroid Inductors

Bourns, Inc. is pleased to announce that it has acquired substantially all of the assets of the J.W. Miller Magnetics Division of Bell Industries, Inc. from Bell. Founded in 1924, J.W. Miller® Magnetics is a well-known supplier of custom and standard magnetic components with capabilities to meet short run or high volume production requirements. Products include a complete line of high-quality coils, chokes, inductors and transformers in both surface mount and through-hole configurations.

 
Series 2000 (V/H) 2100 (V/H) 2100HT (V/H) 2100LL (V/H) 2200 (V/H)
Product Photo
Shielded Yes Yes Yes Yes Yes
Product Size (mm) 17.3 OD x 10.4 Thk 21.8 OD x 11.4 Thk 21.8 OD x 11.4 Thk 21.8 OD x 11.4 Thk 24.1 OD x 14 Thk
Inductance Range 0.3 - 47 µH 10 - 1,000 µH 1 - 1,000 µH 1 - 1,000 µH 10 - 1,000 µH
Current Range 3.2 - 28.5 A 1.3 - 10.8 A 1.6 - 21.7 A 1.5 - 21.4 A 1.9 - 12.5 A
RoHS Compliant
Design Files Available Available Available Available Available

Top of Page

Series 2200HT (V/H) 2200LL (V/H) 2300 (V/H) 2300HT (V/H) 2300LL (V/H)
Product Photo
Shielded Yes Yes Yes Yes Yes
Product Size (mm) 24.1 OD x 14 Thk 28 OD x 14 Thk 32.5 OD x 16.5 Thk 32.5 OD x 16.5 Thk 32.5 OD x 16.5 Thk
Inductance Range 1.2 - 1,000 µH 1 - 1,000 µH 10 - 10,000 µH 1.2 - 1,000 µH 1.5 - 1,000 µH
Current Range 1.9 - 23.8 A 2.4 - 26.1 A 2.4 - 20 A 2.9 - 38.7 A 3.5 - 34 A
RoHS Compliant
Design Files Available Available Available Available Available

Top of Page

Series 5700 6700 7000
Product Photo
Shielded Yes Yes Yes
Product Size (mm) 14 - 54 OD x 5.1 - 23.8 Thk 14 - 54 L x 10.8 - 28 W x 24.5 - 57.1 Ht 22.2 - 54 L x 10.8 - 28 W x 24.5 - 57.2 Ht
Inductance Range 10 - 8,000 µH 10 - 8,000 µH 2.5 - 2,000 µH
Current Range 1 - 11 A 1 - 11 A 1 - 11 A
RoHS Compliant
Design Files Available Available Available

Top of Page