About Us | News | Blog | My Bourns | Partner Portals | Authorized Distributor | Sales | Contact | Careers |  
Products Services Applications Design Tools Library Support RoHS Training
 
Site Search       Advanced Search  
Products
Automotive
Circuit Protection
CO & Outside Plant Products
Connectors
Diodes
Encoders
LED Shunt Protectors
Magnetic Products
Chip Beads
Chip Inductors - Multilayer
Chip Inductors - Wirewound
Chip Inductors - Common Mode
Common Mode Chokes
Filters
Transformers - ISDN
Transformers - Lan
Transformers - Line Matching
Power Inductors - AEC-Q200 Qualified for Automotive Applications
Power Inductors - SMD Non-shielded
Power Inductors - SMD Semi-Shielded
Power Inductors - SMD Shielded
Power Inductors - SMD Dual-Winding Shielded
Power Inductors - SMD High Current, Shielded
Power Inductors - Through-Hole
J.W. Miller® - Through-Hole Axial Lead RF Chokes
J.W. Miller® - Through-Hole Common Mode Chokes
J.W. Miller® - Through-Hole Ferrite Beads / EMI Filters
J.W. Miller® - Through-Hole High Current Chokes
J.W. Miller® - Through-Hole Radial Lead RF Chokes
J.W. Miller® - Through-Hole Toroid Inductors
J.W. Miller® SMD Products
Microelectronic Modules
Position Sensors
Potentiometers
Resistive Products
Surge Protective Devices (SPDs)
Switches
Switching Spark Gap
 
 
Services
Specialty Engineering and Manufacturing Services (SEMS)
 
 
 
  Skip Navigation LinksProducts    Magnetic Products    Power Inductors - SMD High Current, Shielded
Bourns - POC - Product Detail Page
 
 
Power Inductors - SMD High Current, Shielded
 
Series SRP1040 SRP1038A SRP1045 SRP1055 SRP1204
Photo
Shielded Yes Yes Yes Yes Yes
Product Size 11.8 x 4.2 mm 11 x 10 x 3.8 mm 11.0 x 4.5 mm 11.0 x 5.5 mm 12.5 x 4.0 mm
Product Range 0.15 - 15 µH 0.22 - 47 µH 0.36 - 3.2 µH 0.36 - 8.8 µH 0.5 - 1.8 µH
Inductance Range 0.15 - 15 µH 0.22 - 47 µH 0.36 - 3.2 µH 0.36 - 8.8 µH 0.5 - 1.8 µH
Current Range 5 - 34 A 3 - 35 A 8 - 23 A 5.6 - 28 A 10 - 13 A
RoHS Compliant SRP1040
SRP1038A
SRP1045
SRP1055
SRP1204
Design Files Available Available Available Available Available

Top of Page

Series SRP1205 SRP1206 SRP1235 SRP1238A SRP1245A
Photo
Shielded Yes Yes Yes Yes Yes
Product Size 12.5 x 5.6 mm 12.5 x 5.7 mm 13.9 x 3.7 mm 13.5 x 12.5 x 3.3 mm 13.5 x 12.5 x 4.8 mm
Product Range 0.3 - 7.2 µH 0.47 - 3.3 µH 0.1 - 10.0 µH 0.1 - 10 µH 0.33 - 18 µH
Inductance Range 0.3 - 7.2 µH 0.47 - 3.3 µH 0.1 - 10.0 µH 0.1 - 10 µH 0.33 - 18 µH
Current Range 8.3 - 18 A 12 - 30 A 7 - 43 A 7 - 43 A 7.5 - 42 A
RoHS Compliant SRP1205
SRP1206
SRP1235
SRP1238A
SRP1245A
Design Files Available Available Available Available Available

Top of Page

Series SRP1250 SRP1265A SRP1270 SRP2010 SRP2512
Photo
Shielded Yes Yes Yes Yes Yes
Product Size 13.9 x 5.9 mm 13.5 x 12.5 x 6.2 mm 13.7 x 7.0 mm 2.0 x 1.6 x 1.0 mm 2.5 x 2.0 x 1.2 mm
Product Range 0.22 - 10 µH 0.15 - 47 µH 0.32 - 10 µH 0.24 - 2.2 µH 0.47 - 2.2 µH
Inductance Range 0.22 - 10 µH 0.15 - 47 µH 0.32 - 10 µH 0.24 - 2.2 µH 0.47 - 2.2 µH
Current Range 9 - 45 A 6.5 - 55 A 10 - 46 A 1.7 - 4.5 A 2.1 - 4.5 A
RoHS Compliant SRP1250
SRP1265A
SRP1270
SRP2010
SRP2512
Design Files Available Available Available Available Available

Top of Page

Series SRP4012 SRP4012TA SRP4020 SRP4020TA SRP5030T
Photo
Shielded Yes Yes Yes Yes Yes
Product Size 4.7 x 4 x 1.2 mm 4.45 x 4 x 1 mm 4.8 x 2.0 mm 4.45 x 4 x 1.8 mm 5.7 x 5.2 x 2.8 mm
Product Range 0.22 - 1.5 µH 0.1 - 10 µH 0.22 - 5.6 µH 0.1 - 22 µH 0.33 - 10 µH
Inductance Range 0.22 - 1.5 µH 0.1 - 10 µH 0.22 - 5.6 µH 0.1 - 22 µH 0.33 - 10 µH
Current Range 3 - 9 A 1.3 - 11.5 A 2.4 - 11.5 A 1.2 - 12 A 2.75 - 14 A
RoHS Compliant SRP4012
SRP4012TA
SRP4020
SRP4020TA
SRP5030T
Design Files Available Available Available Available

Top of Page

Series SRP6540 SRP7028A SRP7030 SRP7030F SRP8040
Photo
Shielded Yes Yes Yes Yes Yes
Product Size 7.2 x 6.5 x 4 mm 7.3 x 6.6 x 2.8 mm 7.8 x 3.2 mm 7.6 x 3.0/3.2 mm 8.2 x 4.2 mm
Product Range 0.56 - 47 µH 0.15 - 33 µH 0.1 - 10 µH 0.10 - 10 µH 0.1 - 0.22 µH
Inductance Range 0.56 - 47 µH 0.15 - 33 µH 0.1 - 10 µH 0.10 - 10 µH 0.1 - 0.22 µH
Current Range 1.6 - 18 A 2 - 27 A 3 - 32.5 A 3.5 - 32 A 25 - 35 A
RoHS Compliant SRP6540
SRP7028A
SRP7030
SRP7030F
SRP8040
Design Files Available Available Available Available

Top of Page