About Bourns | News | Blog | My Bourns | Partner Portals | Sales | Contact |  
Products Services Applications Design Kits Library Support RoHS Training
 
Site Search:       Advanced Search  
Products
Automotive
Circuit Protection
CO & Outside Plant Products
Connectors
Diodes
Bridge Rectifier Diodes
Fast Response Rectifier Diodes
High Voltage Rectifier Diodes
Schottky Rectifier Diodes
Small Signal Schottky Barrier Diodes
Small Signal Switching Diodes
Steering Diode Arrays
TVS Diodes
TVS Diode Array
Ultra Fast Response Rectifier Diodes
Zener Diodes
Encoders
Magnetic Products
Microelectronic Modules
Potentiometers
Resistive Products
Switches
Transistors & Thyristors
 
 
Services
Specialty Engineering and Manufacturing Services (SEMS)
 
 
 
  Skip Navigation LinksProducts    Diodes    TVS Diodes
Bourns - POC - Product Detail Page
 
 
TVS Diodes
Summary
The markets of portable communications, computing and video equipment are challenging the semiconductor industry to develop increasingly smaller electronic components. Today, designers of compact electronic systems are faced with board space constraints, thus driving the requirement for alternative packaging technologies. Functional integration and miniaturization is the key to success!

To aid this miniaturization campaign, a new generation of Chip Diodes from Bourns has emerged that offers the capability to provide a silicon diode with minimal packaging overhead. The small signal 0603, 1005 and 1206 Chip Diodes are lead free with Cu/Ni/Au plated terminations while the other packages (SMA, SMB, SMC, 1408, 1607, 2010, 2419, 8L NSOIC, 16L NSOIC, SOT23, SOT23-6, 16L WSOIC) use 100% Tin terminations. All Bourns diodes are compatible with lead free manufacturing processes, conforming to many industry and government regulations on lead free components.

Bourns® Chip Diodes conform to JEDEC standards, are easy to handle on standard pick and place equipment and their flat configuration minimizes rollaway.

Advantages
The Chip Diode product range provides distinct advantages over some of our competitors, such as:
  • Package Size: The Chip Diodes 0603, 1005, 1206, 1408, 2010 are leadless, allowing designers to make real estate savings on PCB layouts.
  • Environmental: All Bourns diodes are RoHS compliant and units meet many worldwide industry and government regulations on lead free components.
  • Manufacturing Friendly: Chip Diodes allow the use of industry standard pick & place equipment. The Chip Diode package makes it easy to handle and the flat configuration minimizes rollaway in production operations.
 
Series CD214A-T Series CD214B-T Series CD214C-T Series CD214L-T Series CD0402-TxxC Series
Product Photo
Type Transient Voltage Suppressor Diodes Transient Voltage Suppressor Diodes Transient Voltage Suppressor Diodes Transient Voltage Suppressor Diodes Transient Voltage Suppressor Diodes
Working Peak Reverse Voltage Symbol: VRMM / unit: V 5-170 5-170 5-170 5-170 3.3-36
Minimum Breakdown Voltage @ IT (mA) Symbol:VBR / unit: V 6.4-189 6.4-189 6.4-189 6.4-208.90 4.0-40
Typical Capacitance @ 0 V 1 MHZ Symbol: CT / unit: PF 150-24
RoHS Compliant CD214A (SMA) Package
CD214B (SMB) Package
CD214C (SMC) Package
CD214C (SMC) Package
0402 Package
Absolute Rating Electrical Characteristics (@ TA = 25 °C Unless Otherwise Noted) Discrete Solutions, SMA, SMB, SMC Packages Electrical Characteristics (@ TA = 25 °C Unless Otherwise Noted) Discrete Solutions, SMA, SMB, SMC Packages Electrical Characteristics (@ TA = 25 °C Unless Otherwise Noted) Discrete Solutions, SMA, SMB, SMC Packages Electrical Characteristics (@ TA = 25 °C Unless Otherwise Noted) Discrete Solutions, SMA, SMB, SMC Packages Electrical Characteristics (@ TA = 25 °C Unless Otherwise Noted) Discrete Solutions, 0402, SOD323 Packages

Top of Page

Series CD0402-TxxLC Series CD0603-TxxC Series CD1005-TxxC Series CDSOD323-TxxLC_Series CDSOD323-TxxC Series
Product Photo
Type Transient Voltage Suppressor Diodes Transient Voltage Suppressor Diodes Transient Voltage Suppressor Diodes Transient Voltage Suppressor Diodes Transient Voltage Suppressor Diodes
Working Peak Reverse Voltage Symbol: VRMM / unit: V 3.3-36 5.0-24 5.0-24 3.3-24 3.3-24
Minimum Breakdown Voltage @ IT (mA) Symbol:VBR / unit: V 4.0-40 6.0-25 6.0-25 4.0-26.7 4.0-26.7
Typical Capacitance @ 0 V 1 MHZ Symbol: CT / unit: PF 70-18 12 12 0.6 3
RoHS Compliant 0402 Package
0603 Package
1005 Package
SOD323 Package
SOD323 Package
Absolute Rating Electrical Characteristics (@ TA = 25 °C Unless Otherwise Noted) Discrete Solutions, 0402, SOD323 Packages Electrical Characteristics (@ TA = 25 °C Unless Otherwise Noted) Electrical Characteristics (@ TA = 25 °C Unless Otherwise Noted) Electrical Characteristics (@ TA = 25 °C Unless Otherwise Noted) Electrical Characteristics (@ TA = 25 °C Unless Otherwise Noted) Discrete Solutions, 0402, SOD323 Packages

Top of Page

Series CDSOD323-TxxSC Series CDDFN2-T3.3C CDDFN2-T4.7C Series CDDFN2-T5.0C
Product Photo
Type Transient Voltage Suppressor Diodes Transient Voltage Suppressor Diodes Transient Voltage Suppressor Diodes Transient Voltage Suppressor Diodes
Working Peak Reverse Voltage Symbol: VRMM / unit: V 3.3-24 3.3 5.0 5.0
Minimum Breakdown Voltage @ IT (mA) Symbol:VBR / unit: V 4.0-26.7 4.0 5.1 5.1
Typical Capacitance @ 0 V 1 MHZ Symbol: CT / unit: PF 40 ~ 500 23 15 15
RoHS Compliant SOD323 Package
DFN-2 Package
DFN-2 Package
DFN-2 Package
Absolute Rating Electrical Characteristics (@ TA = 25 °C Unless Otherwise Noted) Electrical Characteristics (@ TA = 25 °C Unless Otherwise Noted) Electrical Characteristics (@ TA = 25 °C Unless Otherwise Noted) Discrete Solutions, 0402, SOD323 Packages Electrical Characteristics (@ TA = 25 °C Unless Otherwise Noted)

Top of Page