IntroductionElectronsConductorsInsulatorsVoltageCurrentResistanceOhm's LawResistance and ResistorsSeries CircuitsParallel CircuitsSeries-Parallel CircuitsPowerAlternating CurrentFrequency • Useful Terms

Useful Terms

Alternating current (ac) electrical current flowing first in one direction, then in another.
Alternator an ac-producing device.
Ampere (Amp) the unit of electrical current; the amount of current sent by one volt through a resistance of one Ω.
Conductor any material through which electrical current moves easily.
Current electron flow. (I)
Direct current (dc) electrical current which flows in only one direction.
Electrical circuit the complete path of an electrical current.
Electricity the flow of electrons; current.
Electron a negatively charged particle.
Emf electromotive force; a pressure causing electron flow (expressed as voltage).
Frequency the number of cycles per second.
Hertz (Hz) unit of cycles per second. (Frequency)
Insulator material through which electrical current does not flow easily.
Ohm the unit of resistance (Ω) or (R).
Ohm's Law the law of electricity which defines the relationship among voltage, resistance, and current. (E = IR)
Parallel circuit multiple current paths.
Potential an electrical force causing electron flow (expressed as voltage).
Power rate at which energy is used.
Proton a positively charged particle.
Resistance any power consuming device.
Resistor a device designed to limit current.
Series circuit single current path.
Volt the unit of voltage (V) or (E).
Voltage an electrical potential causing electron flow; emf; potential. (E)
Watt the unit of electrical power (P).