Introduction - Basic Potentiometer TheoryResistorsBuilding PotentiometersModern Variable Resistive DevicesApplications ModesThe Parts of a PotentiometerResistive ElementsCermetConductive Plastic • Hybrid Elements • TerminationsContactsElectrical ParametersTotal ResistanceMinimum ResistanceEnd ResistanceContact ResistanceContact Resistance VariationEquivalent Noise ResistanceOutput SmoothnessAdjustabilityTemperature CoefficientResolutionConformityLinearityPower RatingSummary of Electrical ParametersUseful Terms

Hybrid Elements

It is possible to combine a wirewound element with a conductive plastic coating to produce a hybrid element. This element exhibits the temperature coefficient and resistance stability of the wirewound element and the long operational life, low resolution, and low noise of the conductive plastic element.

Hybrid elements are expensive to produce. Their major application is in high-precision servo systems, where their advantages in overall stability justify their substantially higher cost.

Figure 2.41 compares the resistive element types by their typical characteristics.


Figure 2.41


This chart summarizes the major attributes of the resistive elements.