Introduction - Basic Potentiometer TheoryResistorsBuilding PotentiometersModern Variable Resistive DevicesApplications ModesThe Parts of a PotentiometerResistive ElementsCermetConductive PlasticHybrid ElementsTerminations • Contacts • Electrical ParametersTotal ResistanceMinimum ResistanceEnd ResistanceContact ResistanceContact Resistance VariationEquivalent Noise ResistanceOutput SmoothnessAdjustabilityTemperature CoefficientResolutionConformityLinearityPower RatingSummary of Electrical ParametersUseful Terms

Contacts

As you can probably imagine, the contact or wiper has a significant effect on many potentiometers. Contact resistance, contact resistance variation (CRV), resolution, noise, power rating, operational life, and stability (with shock and vibration) are all influenced by the design of the moveable contact.

The physical form of the wiper takes many shapes. The contact generally used with wirewound resistance elements is like that in Figure 2.43.

Its shape guarantees that it will make physical contact with more than one turn of resistance wire. The contact material used is hard enough to minimize contact wear without having an abrasive quality which would shorten element life.


Figure 2.43

Figure 2.44


The contact pictured in Figure 2.44 is typical of those used with non-wirewound elements. They are usually multi-fingered in order to decrease contact resistance.

Moveable contacts are generally made of a metal alloy which provides its own spring force, thus simplifying the mechanical design of the assembly. Spring pressure aids electrical conduction by helping to break down insulating films which form on metal contacts and element surfaces. Spring pressure also helps to keep the potentiometer working during shock and vibration.