Introduction - Basic Potentiometer TheoryResistorsBuilding PotentiometersModern Variable Resistive DevicesApplications ModesThe Parts of a PotentiometerResistive ElementsCermetConductive PlasticHybrid ElementsTerminationsContactsElectrical ParametersTotal ResistanceMinimum ResistanceEnd ResistanceContact Resistance • Contact Resistance Variation • Equivalent Noise ResistanceOutput SmoothnessAdjustabilityTemperature CoefficientResolutionConformityLinearityPower RatingSummary of Electrical ParametersUseful Terms

Contact Resistance Variation

Contact Resistance Variation (CRV) is the variable resistance between the wiper and resistance element when the wiper is energized with a specified current and moved over the adjustment travel at a constant speed (non-wirewound only). CRV is due to changes in the:

  • thickness of the element
  • impurity in the element, and/or
  • contact pressure that changes as the wiper element moves across the surface of the resistive element
Figure 2.47 is an oscilloscope photograph of CRV.


Figure 2.48


The photograph shows two complete revolutions of a single-turn potentiometer. The extreme variations at the ends are due to the wiper movement onto or off of the element. They are not considered to be CRV. As you can see from the photograph, this device just meets a 1% CRV spec.

The CRV spec applies to cermet and conductive plastic elements as well as hybrid elements. Wirewound elements are rated by a different spec, known as Equivalent Noise Resistance (ENR).