| |

Introduction - Basic Potentiometer Theory Resistors Building Potentiometers Modern Variable Resistive Devices Applications Modes The Parts of a Potentiometer Resistive Elements Cermet Conductive Plastic Hybrid Elements Terminations Contacts Electrical Parameters Total Resistance Minimum Resistance End Resistance Contact Resistance Contact Resistance Variation Equivalent Noise Resistance Output Smoothness Adjustability Temperature Coefficient Resolution Conformity Linearity Power Rating Summary of Electrical Parameters Useful Terms
Temperature Coefficient
The Temperature Coefficient (TC) indicates the maximum change in total resistance (TR) due to a change in operating temperature. TC is specified as PPM/ °C, where PPM means "parts per million."
To determine the TC for a particular unit, measure its TR for two ambient temperatures. Then place the values into this formula:
The resulting TC will be in PPM/ °C.
Temperature coefficient depends on the material used in the resistive element.
Cermet elements have a TC of ±100PPM/ °C.
Wirewound elements have a TC of ±50PPM/ °C.
Conductive plastic elements have a TC of ±1000PPM/ °C.
Given the information above, if a customer indicates that he has a tight TC requirement, which type of element should you recommend?
(The correct answer is wirewound, though cermet elements have a good TC and could meet most requirements.)
|