Introduction - Basic Potentiometer TheoryResistorsBuilding PotentiometersModern Variable Resistive DevicesApplications ModesThe Parts of a PotentiometerResistive ElementsCermetConductive PlasticHybrid ElementsTerminationsContactsElectrical ParametersTotal ResistanceMinimum ResistanceEnd ResistanceContact ResistanceContact Resistance VariationEquivalent Noise ResistanceOutput SmoothnessAdjustabilityTemperature CoefficientResolutionConformityLinearity • Power Rating • Summary of Electrical ParametersUseful Terms

Power Rating

Power Rating is the maximum heat that can be dissipated by a potentiometer under specified conditions with certain performance requirements. You will recall that heat is the result of current passing through a resistance.

Power is calculated by using one of two equations:



Where P is the power dissipation in watts and R is the total resistance in Ωs, I is the total current in amps flowing through the resistance, and E is the total voltage drop expressed in volts.

Why is power rating an important spec?

The useful life of a given potentiometer is directly related to the maximum temperature allowed in the interior of the unit. Above a certain internal temperature, insulating materials begin to degrade. A maximum power rating indicates to the circuit designer just how much power may be safely dissipated without harm to the device.