IntroductionOn Precision PotsGeneral Product DefinitionsConstruction DetailsMultiturn Precision PotsResistive Elements • Terminals • Shaft-Rotor AssemblyMechanical RotationMounting Methods3540 Family3590 FamilyKnobpot 3600 FamilySingle-Turn Precision Pots6537/6637 Family6539/6639 Family3680 Pushbutton FamilySpecial Precision PotsShaftsMounting StylesBearingsTorqueLinearityWiper LoadLow Current ApplicationsHigh Rotational SpeedAnglesAdditional TapsSealed UnitsMulticup AssembliesEnvelopesEnvironmentalCompetitionUseful Terms

Terminals

Precision potentiometers have three types of standard soldering terminals as shown in Figure 11.2:
  • Lug type terminals
  • Turret type terminals
  • Printed circuit board terminals
Figure 11.2
Typically, there are three terminals on each precision potentiometer. Two are attached to the ends of the resistive element and one is attached to the collector ring, which translates the position of the wiper along the resistive element. The collector ring is at the back of the housing as shown in Figure 11.3.

Figure 11.3