IntroductionOn Precision PotsGeneral Product DefinitionsConstruction DetailsMultiturn Precision PotsResistive ElementsTerminalsShaft-Rotor AssemblyMechanical Rotation • Mounting Methods • 3540 Family3590 FamilyKnobpot 3600 FamilySingle-Turn Precision Pots6537/6637 Family6539/6639 Family3680 Pushbutton FamilySpecial Precision PotsShaftsMounting StylesBearingsTorqueLinearityWiper LoadLow Current ApplicationsHigh Rotational SpeedAnglesAdditional TapsSealed UnitsMulticup AssembliesEnvelopesEnvironmentalCompetitionUseful Terms

Mounting Methods

Typically, precision potentiometers are mounted onto the end product in either of two methods depending on the application. Servo mount is used in applications where the potentiometer shaft is coupled to a motor or other mechanical driven applications. Figure 11.5 illustrates a servo mount type potentiometer.



Figure 11.5

Bushing mount is used in applications where the potentiometer shaft is mounted through a front panel and is to be adjusted manually. Figure 11.6 illustrates a bushing mount type potentiometer.




Figure 11.6

Printed circuit mount is a third and less commonly used mounting method. With this mounting method, the potentiometer is directly mounted on the PCB and soldered in place by the solder terminals. Model 3590P offers this type of mounting.