IntroductionOn Precision PotsGeneral Product DefinitionsConstruction DetailsMultiturn Precision PotsResistive ElementsTerminalsShaft-Rotor AssemblyMechanical RotationMounting Methods3540 Family3590 Family • Knobpot 3600 Family • Single-Turn Precision Pots6537/6637 Family6539/6639 Family3680 Pushbutton FamilySpecial Precision PotsShaftsMounting StylesBearingsTorqueLinearityWiper LoadLow Current ApplicationsHigh Rotational SpeedAnglesAdditional TapsSealed UnitsMulticup AssembliesEnvelopesEnvironmentalCompetitionUseful Terms

Knobpot® 3600 Family

Bourns has a multi-turn wirewound precision potentiometer and a turns-counting dial all in one package. In many applications, this unique product can eliminate the need for your customer to order a precision potentiometer and a dial separately. The Knobpot® provides easier assembly into applications and reduces the customer's overall installation cost. There are two basic models:


Figure 11.7
3600 - This model has a concentric scale clock face style and bushing mount as illustrated in Figure 11.7. Rotational life is rated at 200,000 shaft revolutions.  

Figure 11.8
3610 - This model has a digital counting scale and a snap-in mount as illustrated in Figure 11.8. Rotational life is rated at 50,000 shaft revolutions.  


The following table lists the main features of this model along with corresponding customer benefits: