IntroductionOn Precision PotsGeneral Product DefinitionsConstruction DetailsMultiturn Precision PotsResistive ElementsTerminalsShaft-Rotor AssemblyMechanical RotationMounting Methods3540 Family3590 FamilyKnobpot 3600 FamilySingle-Turn Precision Pots6537/6637 Family6539/6639 Family3680 Pushbutton Family • Special Precision Pots • ShaftsMounting StylesBearingsTorqueLinearityWiper LoadLow Current ApplicationsHigh Rotational SpeedAnglesAdditional TapsSealed UnitsMulticup AssembliesEnvelopesEnvironmentalCompetitionUseful Terms

Special Precision Potentiometers

This section is intended to help you define special configurations of Bourns precision potentiometers. However, before you begin to investigate a custom option, we suggest that you make certain that all the standard models have been considered. With the broad selection of precision potentiometers, it is quite possible that your customer can find an "off the shelf" solution for the intended application. Standard products save time and are more cost effective than a customized product.

After making an assessment of the customer's application and the determination that a standard product is not suitable, a base model should be selected that best fits the application. Most models can be modified given sufficient time and budget. However, some models have a more flexible design and are therefore easier to customize. Your local Bourns Field Application Engineer can provide assistance in customizing a model.

Standard products are designed to provide the most cost effective specification and tolerance level. Some customers may request tighter tolerances without realizing that the customization could have a negative effect on other performance factors.

Some of the most typical modifications and options are:

Shaft Special length, diameter, material, slot dimension, flat dimension, radial and axial hole, thread type, gear, dual concentric shaft, front and rear configuration
Lid Special bushing, servo lid dimension, material, locking bushing, screw-hole mount, anti-rotation feature, location hole
Environmental Special shaft and/or panel seal, dip test seal, oil-filled construction, and protection against harsh environment such as salt spray/fog and extreme temperatures
Mechanical High or low torque, slipping clutch, tight mechanical run-out, clamp band position, special marking
Electrical Choice of element (wirewound, conductive plastic, cermet, and Hybritron®), resistance value and tolerance, linearity (independent, zero-based, etc.) closed-loop element, special electrical angle, multi-cup assembly, phasing of multi-cup assembly, shaft-output relationship, special lubricant, custom test method