| |

Introduction On Precision Pots General Product Definitions Construction Details Multiturn Precision Pots Resistive Elements Terminals Shaft-Rotor Assembly Mechanical Rotation Mounting Methods 3540 Family 3590 Family Knobpot 3600 Family Single-Turn Precision Pots 6537/6637 Family 6539/6639 Family 3680 Pushbutton Family Special Precision Pots Shafts Mounting Styles Bearings Torque Linearity Wiper Load Low Current Applications High Rotational Speed Angles Additional Taps Sealed Units Multicup Assemblies Envelopes
Environmental Competition
Useful Terms
Mounting Styles
Bushings
Whenever possible, utilize standard bushing configurations. Non-standard materials, lengths, diameters, threads, and other modifications are available at an additional cost.
For example, optional split-lock bushings are available for applications requiring that the shaft be locked after adjustment. External locking mechanisms are available for use on standard units.
Custom bushings must have the following specifications:
- Length (l) of the bushing from the mounting surface (FMS), including the tolerance
- Diameter (d) of the bushing, including the tolerance
- Thread pitch (p)
- Special coating for environment as required
When specifying maximum bushing lengths, it is important to be aware that many models use a "C" ring, which is mounted on the shaft at the end of the bushing. Space for the "C" ring requires a nominal dimension of 0.035" (0.9mm).
Servo Mount Lids
For cost control and maintaining tight tolerances, designers are urged to utilize Bourns standard lids, particularly if the need is for fewer than 100 pieces. If a custom lid is necessary, be sure to specify all dimensional requirements.
As with shaft diameters, over-specification of tolerances can become very costly. For example, tighter-than-standard lid pilot diameter and lateral runouts will add significantly to the cost.
Servo mounting clamps are available for all servo lid models.
|