IntroductionOn Precision PotsGeneral Product DefinitionsConstruction DetailsMultiturn Precision PotsResistive ElementsTerminalsShaft-Rotor AssemblyMechanical RotationMounting Methods3540 Family3590 FamilyKnobpot 3600 FamilySingle-Turn Precision Pots6537/6637 Family6539/6639 Family3680 Pushbutton FamilySpecial Precision PotsShaftsMounting StylesBearingsTorqueLinearityWiper LoadLow Current ApplicationsHigh Rotational SpeedAnglesAdditional TapsSealed Units • Multicup Assemblies • EnvelopesEnvironmentalCompetitionUseful Terms

Multicup Assemblies

When two or more potentiometers are assembled or "ganged" together with a common shaft that controls the wipers in unison, the finished product is called a "multi-cup assembly." Each potentiometer housing is called a "cup." Electrical characteristics may be identical or vary widely from cup to cup, depending on the application.

The relative alignment between the cups in a multi-cup assembly is known as the "phase" relationship. The standard single-turn phase relationship is indexed at 50% voltage ratio point. The typical phase tolerance is within the linearity specification for the specific model. The standard multi-turn potentiometer phase relationship is referenced from the CCW end. The typical phase tolerance is ±2°. Other phase and tolerances are available for specific customer applications. Please reference Figure 11.16.



Figure 11.16


Tracking of multiple wipers (voltage output) is specified as a percent of total applied voltage, typically 2X the linearity specification. In rheostat tracking applications, the use of multi-cup units is not recommended.

As with other modifications, there are some trade-offs for addition of multiple cups as follows:

  • Torque specifications increase by approximately 75% for each additional cup
  • Power rating of the assembly typically decreases by 25% for each additional cup