|
|

Modular Contacts Bourns Modular Contacts are off-the-shelf interconnect devices that can be used in cellular telephones, PDAs, laptop computers, portable medical and test equipment, anywhere a rechargeable battery pack is required. Because they can be used as either compression or sliding Modular Contacts, they can function as connectors for many other non-battery related applications. Bourns offers Design Kits for this product line. |
| Specifications |
70AA-Female |
70AA-Male |
70AD-Female |
70AD-Male |
| Product Photo |
 |
 |
 |
 |
| Insulator |
Glass reinforced thermoplastic, UL 94V-0 rated, black |
Glass reinforced thermoplastic, UL 94V-0 rated, black |
Glass reinforced thermoplastic, UL 94V-0 rated, black |
Glass reinforced thermoplastic, UL 94V-0 rated, black |
| Contact |
Copper Alloy |
Copper Alloy |
Copper Alloy |
Copper Alloy |
| Current Rating |
3A/contact |
DC 3A/contact |
DC 3A/contact |
DC 3A/contact |
| Voltage Rating |
60V |
DC 60V |
DC 3A/contact |
DC 3A/contact |
| Contact Resistance |
30 miliohms max. |
30 miliohms max. |
25 miliohms max. |
25 miliohms max. |
| Dielectric Voltage |
AC 500V |
AC 500V |
AC 500V |
AC 500V |
| Insulating Resistance |
1000 megohms min. |
1000 megohms min. |
500 megohms min. |
500 megohms min. |
| Operating Temperature |
-55°C to 125°C |
-55°C to 125°C |
-55°C to 125°C |
-55°C to 125°C |
| Mechanical Durability |
10,000 cycles min. |
10,000 cycles min. |
5,000 cycles min. |
5,000 cycles min. |
| RoHS Compliant |
Yes |
Yes |
Yes |
Yes |
| Material Declaration Sheet |
2-pin 3-pin 4-pin 5-pin 6-pin |
2-pin 3-pin 4-pin 5-pin 6-pin |
2-pin 3-pin 4-pin 5-pin 6-pin |
2-pin 3-pin 4-pin 5-pin 6-pin |
|