Search
Languages

Bourns Unveils High Energy 2-Electrode GDT Family with Very High Current Ratings for AC Powerline Applications

New Bourns® GDTs satisfy IEC and UL international lightning protection standards making them well suited to be used in an SPD application

RIVERSIDE, Calif., September 25, 2023 - Bourns, Inc., a leading manufacturer and supplier of electronic components for power, protection, and sensing solutions, today announced a new family of high energy 2-electrode gas discharge tubes (GDTs). The Bourns® Model GDT212E, GDT216E, GDT220E and GDT225E Series are designed to provide protection for AC powerlines and other demanding applications that are subject to high current surges. These high energy GDTs meet IEC lightning protection zone classification, UL1449 Type 5, and IEC 61643-311 standards, making them well suited to be deployed and installed into an SPD application.

Bourns' new GDT family features a very high current rating and offers a high surge capability at 60 kA maximum rated on an 8/20 μs waveform in a small footprint, low profile package. These features provide the surge protection performance necessary to meet AC power line application requirements while delivering a volume and space-saving solution for these high density, space-constrained designs. Offering design versatility, the four new model series are available in a broad range of DC breakdown voltage options (150 V to 1000 V) making them suitable for virtually any voltage configuration in low voltage networks. In addition, designers can select from several terminal configuration and lead shape options enabling them to match a variety of configuration specifications.

These high energy GDTs from Bourns are developed to help safeguard multiple market applications that have become increasingly interconnected and sensitive to potentially damaging power surges. Applications such as those that support commercial and residential Internet of Things (IoT) and industrial and renewable energy equipment are examples of critical designs that can benefit from our new surge protection designs.

Bourns® Model GDT212E, GDT216E, GDT220E and GDT225E Series 2-electrode high energy GDTs are available now and are RoHS compliant* and UL recognized. For more detailed product information, please see: www.bourns.com/products/circuit-protection/gas-discharge-tube-(gdt)-surge-arrestors/2-electrode-gdts/high-current-series

Über Bourns

Bourns, Inc. ist ein führender Hersteller und Zulieferer von Positions- und Geschwindigkeits-Sensorik, Schutzabschaltungslösungen, magnetischen Komponenten, Mikroelektronikmodulen, Schalttafelsteuerungen und Widerstandsprodukten. Mit Hauptverwaltung in Riverside, Kalifornien beliefert Bourns eine Reihe von Märkten, einschließlich Automobilbranche, Industrie, Haushalt, Kommunikation, nicht-lebenserhaltende medizinische Unterstützungstechnik, Audio sowie viele andere Marktsegmente. Weitere Firmen- und Produktinformationen sind erhältlich auf www.bourns.com.

Bourns® und das Bourns-Emblem sind eingetragene Warenzeichen von Bourns, Inc. und dürfen nur mit Genehmigung von Bourns und nur mit ordnungsgemäßer Anerkennung öffentlich verwendet werden. Andere aufgeführte Namen und Marken sind Warenzeichen oder eingetragene Warenzeichen der jeweiligen Eigentümer.