|
|

Resistor & RC Networks
Bourns resistor and resistor capacitor networks help space-sensitive applications by minimizing space, reducing costs, increasing board yields and reliability by reducing component count. Thick film resistor networks are available in a wide variety of package sizes and standard circuits. Precision thin-film-on-ceramic networks offer high precision resistance values of .1%, 0.5%, and 1%. RC networks reduce termination noise and are available in surface mount and through-hole packages.
Typical applications: Computer telephone equipment, telecommunications testers, satellite, optical networking, and voice recognition equipment.
For Application Notes and further documents please visit our library.
For Thin Film Resistor Networks on Silicon solutions click here. |
| Standard Thick Film |
| Specifications |
4100R Series |
4300H Series |
4300M Series |
4300R Series |
| Product Photo |
 |
 |
 |
 |
| Resistance Range |
10 ohms to 10 megohms |
10 ohms to 10 megohms |
10 ohms to 10 megohms |
10 ohms to 10 megohms |
| Maximum Operating Voltage |
100V |
100V |
100V |
100V |
| Temperature Coefficient of Resistance (50 ohms to 2.2 megohms) |
±100ppm/°C |
±100ppm/°C |
±100ppm/°C |
±100ppm/°C |
| Temperature Coefficient of Resistance (below 50 ohms) |
±250ppm/°C |
±250ppm/°C |
±250ppm/°C |
±250ppm/°C |
| Temperature Coefficient of Resistance (above 2.2 megohms) |
±250ppm/°C |
±250ppm/°C |
±250ppm/°C |
±250ppm/°C |
| TCR Tracking |
50ppm/°C maximum, equal values |
50ppm/°C maximum, equal values |
50ppm/°C maximum, equal values |
50ppm/°C maximum, equal values |
| Operating Temperature |
-55°C to +125°C |
-55°C to +125°C |
-55°C to +125°C |
-55°C to +125°C |
| Insulation Resistance |
10,000 megohms minimum |
10,000 megohms minimum |
10,000 megohms minimum |
10,000 megohms minimum |
| Dielectric Withstanding Voltage |
200 VRMS |
200 VRMS |
200 VRMS |
200 VRMS |
| Lead Solderability |
MIL-STD-202 Method 208 |
MIL-STD-202 Method 208 |
MIL-STD-202 Method 208 |
MIL-STD-202 Method 208 |
| RoHS Compliant |
4108R 4114R 4116R 4118R 4120R |
4304H 4306H 4308H 4310H |
4304M 4306M 4308M 4310M |
4306R 4308R 4309R 4310R 4311R |
Top of Page
| Specifications |
4400P Series |
4600H |
4600M |
4600X |
| Product Photo |
 |
 |
 |
 |
| Resistance Range |
10 ohms to 2.2 megohms |
10 ohms to 10 megohms |
10 ohms to 10 megohms |
10 ohms to 10 megohms |
| Maximum Operating Voltage |
50V |
100V |
100V |
100V |
| Temperature Coefficient of Resistance (50 ohms to 2.2 megohms) |
±100ppm/°C |
±100ppm/°C |
±100ppm/°C |
±100ppm/°C |
| Temperature Coefficient of Resistance (below 50 ohms) |
±250ppm/°C |
±250ppm/°C |
±250ppm/°C |
±250ppm/°C |
| Temperature Coefficient of Resistance (above 2.2 megohms) |
|
±250ppm/°C |
±250ppm/°C |
±250ppm/°C |
| TCR Tracking |
50ppm/°C maximum, equal values |
50ppm/°C maximum, equal values |
50ppm/°C maximum, equal values |
50ppm/°C maximum, equal values |
| Operating Temperature |
-55°C to +125°C |
-55°C to +125°C |
-55°C to +125°C |
-55°C to +125°C |
| Insulation Resistance |
10,000 megohms minimum |
10,000 megohms minimum |
10,000 megohms minimum |
10,000 megohms minimum |
| Dielectric Withstanding Voltage |
200 VRMS |
200 VRMS |
200 VRMS |
200 VRMS |
| Lead Solderability |
MIL-STD-202 Method 208 |
MIL-STD-202 Method 208 |
MIL-STD-202 Method 208 |
MIL-STD-202 Method 208 |
| RoHS Compliant |
4416P 4420P |
4604H 4605H 4606H 4607H 4608H 4609H 4610H 4611H 4612H 4613H 4614H |
4604M 4605M 4606M 4607M 4608M 4609M 4610M 4611M 4612M 4613M 4614M |
4604X 4605X 4606X 4607X 4608X 4609X 4610X 4611X 4612X 4613X 4614X |
Top of Page
| Specifications |
4800P Series |
|
|
|
| Product Photo |
 |
|
|
|
| Resistance Range |
10 ohms to 2.2 megohms |
|
|
|
| Maximum Operating Voltage |
50V |
|
|
|
| Temperature Coefficient of Resistance (50 ohms to 2.2 megohms) |
±100ppm/°C |
|
|
|
| Temperature Coefficient of Resistance (below 50 ohms) |
±250ppm/°C |
|
|
|
| Temperature Coefficient of Resistance (above 2.2 megohms) |
|
|
|
|
| TCR Tracking |
50ppm/°C maximum, equal values 100ppm/°C 50W and above |
|
|
|
| Operating Temperature |
-55°C to +125°C |
|
|
|
| Insulation Resistance |
10,000 megohms minimum |
|
|
|
| Dielectric Withstanding Voltage |
200 VRMS |
|
|
|
| Lead Solderability |
MIL-STD-202 Method 208 |
|
|
|
| RoHS Compliant |
4814P 4816P 4818P 4820P |
|
|
|
Top of Page
Top of Page
| Specifications |
R/2R |
|
|
|
| Product Photo |
 |
|
|
|
| Resistance Range |
100 ohms - 1 megohm |
|
|
|
| Resistance Tolerance |
±2% |
|
|
|
| Temperature Coefficient of Resistance |
±100 PPM/°C |
|
|
|
| Voltage Rating |
50 volts max |
|
|
|
| Operating Temperature |
-55 °C to +125 °C |
|
|
|
| Maximum Number of Bits |
12 |
|
|
|
| RoHS Compliant |
n/a |
|
|
|
Top of Page
| Precision Thin Film on Ceramic |
| Specifications |
4100T Series |
4300T/S/K |
4400T |
4800T Series |
| Product Photo |
 |
 |
 |
 |
| Resistance Range |
50 to 100K ohms |
|
10 to 150K ohms |
10 to 150K ohms |
| Resistance Range Bussed |
|
49.9 to 100K ohms |
|
|
| Resistance Range Isolated |
|
20 to 200K ohms |
|
|
| Resistance Range Series |
|
20 to 100K ohms |
|
|
| Resistance Tolerance |
±0.1%, ±0.5%, ±1% |
±0.1%, ±0.5%, ±1% |
±0.1%, ±0.5%, ±1% |
±0.1%, ±0.5%, ±1% |
| Temperature Coefficient |
±100ppm/°C ±50ppm/°C ±25ppm/°C
|
±100ppm/°C ±50ppm/°C ±25ppm/°C
|
±100ppm/°C ±50ppm/°C ±25ppm/°C
|
±100ppm/°C ±50ppm/°C ±25ppm/°C
|
| Temperature Range |
-55°C to +125°C |
-55°C to +125°C |
-55°C to +125°C |
-55°C to +125°C |
| Insulation Resistance |
10,000 megohms minimum |
10,000 megohms minimum |
10,000 megohms minimum |
|
| TCR Tracking |
±5ppm/°C |
±5ppm/°C |
±5ppm/°C |
±5ppm/°C |
| Maximum Output Voltage |
50V |
50V |
50V |
50V |
| RoHS Compliant |
4108T 4114T 4116T 4118T 4120T |
4306T 4308T 4309T 4310T 4311T 4304S 4306S 4308S 4310S 4304K 4306K 4308K 4310K |
4416T 4420T |
4814T 4816T 4818T 4820T |
Top of Page
|