Switches

Bourns switches are low voltage, low current, signal level devices designed for selection, operation or programming. Key and tactile switches are push/momentary devices. Rotary switches are single-pole, double-throw devices.

Switch applications include instrumentation, industrial controls, communications equipment, computers, security systems, appliances, automotive, audio/visual and pagers.

Bourns offers Design Kits for this product line.

Products marked with this symbol are currently available, although not recommended for new designs.

Specifications 1543 1547
Product Photo
Function Push Push
Mounting SMT SMT
Sealed or Open Sealed Sealed
Size (mm) 10mm 12mm
Actuation (top or side) Side Top
Terminal Styles Side PC Pins Rear PC Pins
RoHS Compliant Yes Yes
Material Declaration Sheet

Top of Page


Specifications 7813 7814 7829 7914
Product Photo
Function Rotary Rotary Rotary Tact
Mounting SMT SMT, Leaded Leaded SMT, Leaded
Sealed or Open Sealed Sealed Sealed Sealed
Size (mm) 3mm 4mm 6mm 4mm
Actuation (top or side) Top, Side Top, Side Top, Side Top, Side
Terminal Styles J J, G, H, S P J, G, H, S
RoHS Compliant Yes Yes Yes Yes
Material Declaration Sheet

7813

7814

7829

7914JGH
7914S

Top of Page


© Bourns, Inc. All Rights Reserved :: Legal & Privacy Disclaimer :: Sitemap :: Feedback to webmaster@bourns.com

 

 
More Components