|
|
 
| |
News 2008 • News 2007 • News 2006 • News 2005•
PR Images • Tradeshows
• Backgrounder/Boilerplate
Press Releases
2003
|
| |
Bourns® Multifuse® Product Line Introduces 600 V PPTC Resettable Fuses
|
| |
RIVERSIDE, Calif. – March 03, 2003 – Bourns, Inc., a leading manufacturer of electronic components and integrated solutions is pleased to announce a new line of 600 V overcurrent protection products designed to protect telecom networks.
Equipment such as modems, cable modems, fax machines, set top boxes, point of sale and security systems all require overcurrent protection due to hazards posed by lightning strikes and contact with ac power lines. The Bourns® MF-R/600 products are designed to protect against an overcurrent condition. The MF-R/600 series consists of two base models, the MF-R015/600 and MF-R016/600, which have operating currents with Ihold values of 150mA up to 160mA respectively.
These radial leaded devices are available in a number of variations such as narrow and binned resistance ranges for line balancing and longer lead lengths to facilitate board layout. The MF-R/600 series of polymer PTC resettable fuses complements the other Bourns® telecom overcurrent protection devices including Multifuse® polymer PTCs, Surge Line Protection Modules and Telefuse™ telecom fuses.
Price and Availability Samples of the products are now offered for evaluation. Based on a quantity of 100k, the products are priced at @body.42 U.S. per piece. Lead-time is four weeks ARO.
About Bourns, Inc. Bourns, Inc. is a leading manufacturer of Trimming Potentiometers, Precision Potentiometers, Modular Contacts, Switches, Resistor/Capacitor Networks, and Analog Input Devices, including Panel Controls, and Encoders. Bourns also sells Chip Resistors, Chip Arrays and Inductive Components. Meeting the circuit protection requirements of next-generation products, Bourns’ broad circuit protection offering includes an extensive line of PPTC Resettable Fuses, Thyristor Surge Protectors, and Surge Line Protection Modules. Bourns® Communication Protection Product line includes Gas Discharge Tubes (GDT), Telephone Station Protectors, 5-Pin Protectors, Industrial Signal, Irrigation and Petroleum Protectors, CATV Coax Protectors, Signal Data Protectors, and the Indoor and Outdoor POTS Splitters and Network Interface Devices (NID) product lines. Headquartered in Riverside, CA, Bourns serves a broad range of markets, including telecommunications, computer, industrial, instrumentation, automotive, consumer, non-critical life support medical, audio and various other market segments. Bourns® products are manufactured according to ISO-9000 and QS-9000 standards under Six Sigma quality programs. For more information, contact Bourns’ corporate headquarters at 1200 Columbia Avenue, Riverside, Calif. 92507. Phone (909) 781-5500; Fax (909) 781-5006; URL: www.bourns.com.
|
|