| |
Riverside, California - August 2005 - Bourns, Inc. is pleased to announce the release of an extended range of non-isolated dc/dc converters in industry-standard packaging.
Bourns® Switch Power™ Product Group has been providing cost-effective, quality power solutions since 1995. The company's non-isolated converters provide the low voltages needed to support core logic, ASICs, microcontrollers and microprocessors. These high-efficiency converters provide improved regulation and superior dynamic response.
Bourns® Switch Power™ Product Group recently added the X and XT series of low-cost non-isolated dc/dc converters, which utilize the latest buck topologies and synchronous rectification to achieve efficiencies up to 95%.
Nominal input voltages are 3.3 V, 5 V and 12 V, with output voltages of 0.75 V to 5.5 V dependent on input voltage. Output currents begin at 0 A, and have maximum outputs of 5 A, 6 A, 10 A, and 16 A for any combination of the input and output voltages described above.
The X and XT series converters are loaded with key features such as an adjustable output voltage (also available as fixed output voltage), remote sense capability, slow start, user on/off, an operating temperature range of -40¡ C to +85¡ C and sequencing (XT only). They are available in industry standard RoHS compliant SIP (single- in-line package) and compact SMD (surface mount device) configurations.
Pricing for quantities of 1,000 pieces is $4.75, $5.25, $8.75 and $10.50 for the 5 A, 6 A, 10 A and 16 A device respectively. Samples are available upon request.
For detailed electrical and mechanical specifications, please check the Bourns website, at www.bourns.com, under "DC/DC Converters". Design verification test reports are available from product management on request to assist with your design-in process.
Please contact Andrew Barrett for further information at andrew.barrett@bourns.com.
About Bourns, Inc. Bourns, Inc. is a leading manufacturer of Trimming Potentiometers, Precision Potentiometers, Automotive Position Sensors, Modular Contacts, Switches, Resistor Networks, Resistor/Capacitor Networks, Capacitor Networks and Input Devices, including Panel Controls, and Encoders. Meeting the Circuit Protection requirements of next-generation products, Bourns broad offering includes an extensive line of PPTC Resettable Fuses, Thyristor Surge Protectors, Telecom Fuses, ESD Protectors and Line Protection Modules. Bourns GDT Products group includes Gas Discharge Tubes (GDT), Telephone Station Protectors, 5-Pin Protectors, Industrial Signal and Data Line Protectors, Chip Diodes and Inductive Components. Bourns also offers custom hybrids, including multi-chip modules, as well as DC/DC converters. Headquartered in Riverside, CA, Bourns serves a broad range of markets, including telecommunications, computer, industrial, instrumentation, automotive, consumer, non-critical life support medical, audio and various other market segments. Bourns¨ products are manufactured according to ISO-9000 standards under Six Sigma quality programs. For more information, contact Bourns' corporate headquarters at 1200 Columbia Avenue, Riverside, CA 92507. Phone (951) 781-5500; Fax (951) 781-5006; URL: www.bourns.com.
|