|
|
 
| |
News 2008 • News 2007 • News 2006 • News 2005•
PR Images • Tradeshows
• Backgrounder/Boilerplate
Press Releases
2002
|
| |
Bourns Expands Inductive Component Line
|
| |
RIVERSIDE, Calif. – April 2, 2002 – Bourns, Inc., a leading manufacturer of electronic components and integrated solutions, today announced the addition of nine new products to its Inductive Component product line. The three new Chip Inductors and six new SMD Power Chokes offer more solutions to customers from their already extensive line of inductive component offerings.
Chip Inductors Bourns' three new Chip Inductor models are high current, ferrite multilayer products, comparable to Bourns' well-known CM43, CM32 and CM25 series of wirewound components. The Bourns® CF series offers the same electrical specifications as our wirewounds, but are a more economical choice for lower frequency applications in the industrial, computer and automotive markets.
The inductance range for the CF Series varies from 100nH to 33uH. The CF series is available in tape-and-reel packaging, and can be picked and placed by all standard equipment. Based on quantities of 100K, pricing for the CF series begins at @body.054 per piece. Sample quantities are offered for evaluation.
SMD Power Chokes Bourns is also introducing three new SDR Non-Shielded and three new SRR Shielded models of SMD Power Chokes. Serving the telecom, computer, automotive and instrumentation industries, Bourns now offers a range of 29 standard models, with customer specific models available upon request.
The products are available in square, round or oval shape, and assist and support customer applications from sizes of 4mm to 22mm. Bourns' new SRR0618 boasts an inductance range of 2.2uH to 100uH and a current range of 270mA to 2.1A. With its size of 5.0mm x 6.3mm x 1.8mm, this is the first Bourns model offered at under 2mm in height.
The Power Chokes are available in tape-and-reel packaging, and can be picked and placed by all standard equipment. Based on quantities of 10K, pricing for the SDR series begins at @body.24 per piece, while pricing for the SRR series begins at @body.45 per piece in the same quantities. Sample quantities are offered for evaluation.
About Bourns, Inc. Bourns, Inc. is a leading manufacturer of Trimming Potentiometers, Precision Potentiometers, Modular Contacts, Switches, Resistor/Capacitor Networks, and Analog Input Devices, including Panel Controls, Encoders and Point Stick Navigators. Bourns also sells Chip Resistors, Chip Arrays and Inductive Components. Meeting the circuit protection requirements of next-generation products, Bourns’ broad circuit protection offering includes an extensive line of PPTC Resettable Fuses, Thyristor-Based Overvoltage Protectors, and Line-feed Surge Networks. Bourns Communication Protection Product line includes Gas Discharge Tubes (GDT), Telephone Station Protectors, 5-Pin Protectors, Industrial Signal, Irrigation and Petroleum Protectors, CATV Coax Protectors, Signal Data Protectors, and the Indoor and Outdoor POTsplitters and Network Interface Devices (NID) product lines. Headquartered in Riverside, CA, Bourns serves a broad range of markets, including telecommunications, computer, industrial, instrumentation, automotive, consumer, medical, audio and various other market segments. Bourns’ products are manufactured according to ISO-9000 and QS-9000 standards under Six Sigma quality programs. For more information, contact Bourns corporate headquarters at 1200 Columbia Avenue, Riverside, Calif. 92507. Phone (909) 781-5500; Fax (909) 781-5006; URL: www.bourns.com.
|
|