|
|
 
| |
News 2008 • News 2007 • News 2006 • News 2005•
PR Images • Tradeshows
• Backgrounder/Boilerplate
Press Releases
2003
|
| |
Bourns® ESD ChipGuard® Family Release
|
| |
RIVERSIDE, Calif. – February 13, 2003 – Bourns, Inc., a leading manufacturer of electronic components and integrated solutions is pleased to announce the addition of the ChipGuard® line, a Multilayer Varistor (MLV) family of Electrostatic Sensitive Protection Devices to its circuit protection portfolio. The metal oxide technology of the ChipGuard® products provides high impulse current capability of 20 A at 8/20 µs in the ultra-small 0402 package.
The new ChipGuard® family is specifically designed to address the IEC61000-4.2, 8 kV body and 15 kV air discharge requirements. The CG0402MLA-XX and CG0603MLA-XX series is designed for general protection in IC power supply and signal line and control protection line.
The CG0402MLE-18 and CG0603MLE-18 products are designed to provide suppression and filtering in one device with a maximum capacitance of 50pF and low leakage currents, and are ideally suited for data transmission lines such as LAN, Ethernet, RS232, and RS485 type applications.
The CG0603MLC-XX series is designed for high performance applications requiring low capacitance loading properties. With maximum capacitance of just 0.5pF, the MLC is suited for high-speed USB 2.0 and IEEE1394 type applications.
The ChipGuard® family is available in a variety of voltage options from 5.5 V to18 V d.c. and industry standard 0402 and 0603 type packaging, depending on the family. Pricing at the 10,000-unit level is @body.048 per unit.
About Bourns, Inc. Bourns, Inc. is a leading manufacturer of Trimming Potentiometers, Precision Potentiometers, Modular Contacts, Switches, Resistor/Capacitor Networks, and Analog Input Devices, including Panel Controls, and Encoders. Bourns also sells Chip Resistors, Chip Arrays and Inductive Components. Meeting the circuit protection requirements of next-generation products, Bourns’ broad circuit protection offering includes an extensive line of PPTC Resettable Fuses, Thyristor Surge Protectors, and Surge Line Protection Modules. Bourns® Communication Protection Product line includes Gas Discharge Tubes (GDT), Telephone Station Protectors, 5-Pin Protectors, Industrial Signal, Irrigation and Petroleum Protectors, CATV Coax Protectors, Signal Data Protectors, and the Indoor and Outdoor POTS Splitters and Network Interface Devices (NID) product lines. Headquartered in Riverside, CA, Bourns serves a broad range of markets, including telecommunications, computer, industrial, instrumentation, automotive, consumer, non-critical life support medical, audio and various other market segments. Bourns® products are manufactured according to ISO-9000 and QS-9000 standards under Six Sigma quality programs. For more information, contact Bourns’ corporate headquarters at 1200 Columbia Avenue, Riverside, Calif. 92507. Phone (909) 781-5500; Fax (909) 781-5006; URL: www.bourns.com.
|
|