News 2008News 2007News 2006News 2005 PR ImagesTradeshowsBackgrounder/Boilerplate

Press Releases 2004

  Bourns® Multifuse® Product Line Announces New Resettable Fuses for Automotive Protection

 

Bourns® Multifuse® Product Line is pleased to announce the introduction of the new MF-SMHT Series of high temperature polymer PTC resettable fuses. The MF-SMHT Series of resettable fuses is a specifically engineered product family designed for automotive applications. The characteristics of the product make it ideal for under the hood and wheel arch applications. These applications demand higher operating temperatures and the new MF-SMHT Series of polymer PTC resettable fuses can operate up to 125 °C, compared to 85 °C for standard PTC resettable fuse products. A second benefit of the higher operating temperature is the lower thermal derating factor compared to standard resettable fuse devices. This feature also makes the MF-SMHT Series an ideal solution for inside cabin automotive applications.

In general, components that are suitable for automotive applications must be able to withstand harsh operating environments. The MF-SMHT Series has been designed to withstand the following conditions:

  • High temperatures and humidity
  • High vibrations
  • Load dump conditions
  • Jump start conditions
  • Salt spray
The MF-SMHT Series of resettable fuses is designed to be surface mounted and are offered with operating currents (Ihold) values of 1.36 A and 1.6 A. Customers requiring alternative operating currents are encouraged to work with the Bourns Automotive team to match product specifications to specific demands.

The Bourns® Multifuse® product line is proud to list some of the industry's leading automotive electronic manufacturers among its customers. Customers such as Delphi, Hella, Visteon and Magneti Marelli all rely on Bourns® Multifuse® polymer PTC resettable fuses for both overcurrent and over temperature protection. Bourns® polymer PTC resettable fuses protect numerous automotive electronics and the new MF-SMHT Series is yet another series in the ongoing development of the Bourns® Multifuse® resettable fuse product portfolio dedicated to automotive applications. The MF-SMHT Series is packaged in standard tape and reel packaging.

Price and Availability
Pricing in quantities of 100,000 pieces is $0.24 per unit. The MF-SMHT Series Training Presentation is available in the Partnership Library of the Bourns web site.

About Bourns, Inc.
Bourns, Inc. is a leading manufacturer of Trimming Potentiometers, Precision Potentiometers, Modular Contacts, Switches, Resistor/Capacitor Networks, and Analog Input Devices, including Panel Controls, and Encoders. Bourns also sells Chip Resistors, Chip Arrays and Inductive Components. Meeting the circuit protection requirements of next-generation products, Bourns’ broad circuit protection offering includes an extensive line of PPTC Resettable Fuses, Thyristor Surge Protectors, and Surge Line Protection Modules. Bourns® Communication Protection Product line includes Gas Discharge Tubes (GDT), Telephone Station Protectors, 5-Pin Protectors, Industrial Signal, Irrigation and Petroleum Protectors, CATV Coax Protectors, Signal Data Protectors, and the Indoor and Outdoor POTS Splitters and Network Interface Devices (NID) product lines. Headquartered in Riverside, CA, Bourns serves a broad range of markets, including telecommunications, computer, industrial, instrumentation, automotive, consumer, non-critical life support medical, audio and various other market segments. Bourns® products are manufactured according to ISO-9000 and QS-9000 standards under Six Sigma quality programs. For more information, contact Bourns’ corporate headquarters at 1200 Columbia Avenue, Riverside, Calif. 92507. Phone (951) 781-5500; Fax (951) 781-5006; URL:
www.bourns.com.


 

© Bourns, Inc. All Rights Reserved :: Legal & Privacy Disclaimer :: Sitemap :: Feedback to webmaster@bourns.com