News 2008News 2007News 2006News 2005 PR ImagesTradeshowsBackgrounder/Boilerplate

Press Releases 2002

  Bourns Introduces New DSL Side Kit

 

RIVERSIDE, Calif. – April 10, 2002 – Bourns, Inc., a leading manufacturer of electronic components and integrated solutions, today announced the introduction of the DSL Side Kit 7043 Series. The product is a compact housing with one POTS (plain old telephone service) splitter for use at the subscriber premises when the NID (Network Interface Device) has no vacant positions available.

Bourns' 7043 series accepts the incoming DSL service, filters off the voice channel, and provides a connection for DSL data service. The 7043 is compact and offers a unique, snap-in installation of the POTS splitter and mounts on the surface with two wood screws. The series provides telecom/broadband customers with no vacant space in the installed NID, but the need to add a DSL line, with an economical choice as there is no need to replace the existing NID with a larger box.

The 7043 series also offers a passive filter design which, in the event of a power loss, allows for lifeline POTS service, and is available in both ADSL and VDSL versions. The series is ANSI T1.413 and ANSI T1E1.4 compliant and UL Listed, meeting industry standards.

Availability
Bourns' 7043 series is now available with a lead time of two weeks or less. Samples are now offered.

About Bourns, Inc.
Bourns, Inc. is a leading manufacturer of Trimming Potentiometers, Precision Potentiometers, Modular Contacts, Switches, Resistor/Capacitor Networks, and Analog Input Devices, including Panel Controls, Encoders and Point Stick Navigators. Bourns also sells Chip Resistors, Chip Arrays and Inductive Components. Meeting the circuit protection requirements of next-generation products, Bourns’ broad circuit protection offering includes an extensive line of PPTC Resettable Fuses, Thyristor-Based Overvoltage Protectors, and Line-feed Surge Networks. Bourns Communication Protection Product line includes Gas Discharge Tubes (GDT), Telephone Station Protectors, 5-Pin Protectors, Industrial Signal, Irrigation and Petroleum Protectors, CATV Coax Protectors, Signal Data Protectors, and the Indoor and Outdoor POTsplitters and Network Interface Devices (NID) product lines. Headquartered in Riverside, CA, Bourns serves a broad range of markets, including telecommunications, computer, industrial, instrumentation, automotive, consumer, medical, audio and various other market segments. Bourns’ products are manufactured according to ISO-9000 and QS-9000 standards under Six Sigma quality programs. For more information, contact Bourns corporate headquarters at 1200 Columbia Avenue, Riverside, Calif. 92507. Phone (909) 781-5500; Fax (909) 781-5006; URL: www.bourns.com.


 

© Bourns, Inc. All Rights Reserved :: Legal & Privacy Disclaimer :: Sitemap :: Feedback to webmaster@bourns.com