|
|
 
| |
News 2008 • News 2007 • News 2006 • News 2005•
PR Images • Tradeshows
• Backgrounder/Boilerplate
Press Releases
2002
|
| |
Bourns Revolutionizes Telecom Line by Introducing Integrated Protection Assembly with MSP® Technology
|
| |
RIVERSIDE, Calif. – Sept. 16, 2002 – Bourns, Inc., a leading manufacturer of electronic components and integrated solutions, today announced the introduction of Integrated Protection Assembly (IPA) Model 2360. Model 2360 provides station protection and subscriber interface in a single housing, protecting homes from the potential hazards of overvoltage faults due to lightning or power-cross.
The Bourns® 2360 features Multi Stage Protection (MSP®) technology, offering a protection product with the best of both technologies – the robust, current-handling capability of a gas discharge tube and the quick reaction time of solid state protection. The product is ideal for today's high-speed broad bandwidth services. With snap-in mounting, the Bourns® 2360 series is easy to install and fits into popular 2006-style Network Interface Device (NID) boxes. The 2360 offers heavy-duty construction, stainless steel hardware and an auto-switching subscriber test jack with protective cover. Bourns also offers a matching line of IPA DSL filters, part numbers 3612 and 3632.
Pricing and Availability Limited quantities of the Bourns® 2360 series are now available, and pricing begins at $16.00 per unit. Samples are now offered for evaluation.
About Bourns, Inc. Bourns, Inc. is a leading manufacturer of Trimming Potentiometers, Precision Potentiometers, Modular Contacts, Switches, Resistor/Capacitor Networks, and Analog Input Devices, including Panel Controls, Encoders and Point Stick Navigators. Bourns also sells Chip Resistors, Chip Arrays and Inductive Components. Meeting the circuit protection requirements of next-generation products, Bourns’ broad circuit protection offering includes an extensive line of PPTC Resettable Fuses, Thyristor-Based Overvoltage Protectors, and Line-feed Surge Networks. Bourns Communication Protection Product line includes Gas Discharge Tubes (GDT), Telephone Station Protectors, 5-Pin Protectors, Industrial Signal, Irrigation and Petroleum Protectors, CATV Coax Protectors, Signal Data Protectors, and the Indoor and Outdoor POTsplitters and Network Interface Devices (NID) product lines. Headquartered in Riverside, CA, Bourns serves a broad range of markets, including telecommunications, computer, industrial, instrumentation, automotive, consumer, medical, audio and various other market segments. Bourns’ products are manufactured according to ISO-9000 and QS-9000 standards under Six Sigma quality programs. For more information, contact Bourns corporate headquarters at 1200 Columbia Avenue, Riverside, Calif. 92507. Phone (909) 781-5500; Fax (909) 781-5006; URL: www.bourns.com.
|
|