News 2008News 2007News 2006News 2005 PR ImagesTradeshowsBackgrounder/Boilerplate

Press Releases 2001

  Bourns Introduces TISP4xxxLM Series Telecom Overvoltage Protectors

 

RIVERSIDE, Calif. – July 11, 2001 -- Bourns, Inc., a leading manufacturer of electronic components and integrated solutions, today announced the introduction of the TISP4xxxLM series, a new range of telecom overvoltage protectors in modified TO-92 packaging aimed at cost sensitive through-hole applications.

The specially optimized high performance chip is available in 100A, 50A and 35A 10/1000 versions. Each current rating is available in up to 17 different protection voltages between 70V and 400V, enabling the closest possible protection across a wide range of operating conditions. As with all Bourns overvoltage protectors, low capacitance guarantees are provided under various bias conditions and surge performance is guaranteed against an extensive list of international standards.

The TISP4xxxLM series provides symmetrical, bi-directional protection in a compact, two lead variant of the TO-92 package, and is backed by comprehensive datasheets listing performance against surge standards such as FCC Part 68 and ITU-T K20, K21. Guaranteed low capacitance values, high holding current, and low off-state current combine to make the TISP4xxxLM a flexible protection solution which offers guaranteed dynamic performance, whether used individually for two wire devices such as telephones or modems, or in combination for multi-point protection. Matching performance is also available in DO-214 AA (SMB) packaged devices, providing an easy migration path for designs expected to move to surface mount assembly.

Pricing and Availability
Parts are available in either bulk or tape-and-reel packaging, with an option for formed leads in tape-and-reel form. Based on quantities of 2000 pieces, the price per piece ranges from @body.35 to @body.45. Sample quantities are now offered for evaluation.

About Bourns, Inc.:
Bourns, Inc. is the leading manufacturer of Trimming Potentiometers, Precision Potentiometers, Panel Controls, Encoders, Modular Contacts, Switches, and Resistor/ Capacitor Networks. Bourns also sells Chip Resistors, Chip Arrays and Inductive Components. Bourns produces an extensive line of PPTC Resettable Fuses, Line-feed Surge Networks, and thyristor-based overvoltage protectors, which are part of its Circuit Protection product offering. Headquartered in Riverside, CA, Bourns serves a broad range of markets, including telecommunications, computer, industrial, instrumentation, automotive, consumer, medical, audio and various other market segments. Bourns’ products are manufactured according to ISO-9000 and QS-9000 standards under Six Sigma quality programs. For more information, contact Bourns’ corporate headquarters at 1200 Columbia Avenue, Riverside, Calif. 92507. Phone: (909) 781-5500; Fax: (909) 781-5006; URL: .


 

© Bourns, Inc. All Rights Reserved :: Legal & Privacy Disclaimer :: Sitemap :: Feedback to webmaster@bourns.com