|
|
 
| |
News 2008 • News 2007 • News 2006 • News 2005•
PR Images • Tradeshows
• Backgrounder/Boilerplate
Press Releases
2002
|
| |
Bourns Offers Protection for T1/E1/E3 Systems with a Low-Voltage Triple TISP®
|
| |
RIVERSIDE, Calif. - July 23, 2002 - Bourns, Inc., a leading manufacturer of electronic components and integrated solutions, today announced the introduction of the TISP70xxD series of thyristor integrated surge protectors. With high-speed data access systems gaining more importance in the modern world of telecommunications, Bourns has developed two new triple thyristor surge protectors ideal for T1/E1/E3, xDSL and high-speed data line protection.
With working voltages of 8 V and 28 V (TISP7015D) and protection voltages of 15 V and 38 V (TISP7038D), these devices can protect against both transverse mode (Metallic) and common-mode (Longitudinal) surges. The TISP70xxD products are guaranteed to withstand 40 A 10/700 surges applied to both Tip and Ring terminals simultaneously.
These devices also benefit from low off-state capacitance, making them ideal for use in low-voltage high-speed transmission systems. This low capacitance reduces the overall equivalent capacitance on the data lines and also reduces the risk of transformer saturation.
Pricing and Availability The TISP70xxD devices are supplied in our popular 8-pin surface mount SOIC package, which offers a creepage and clearance distance of greater than 2mm between the Tip, Ring & Ground terminals in accordance with IEC 60950 and UL1950. Pricing begins at @body.88 per piece based on quantities of 25K. Samples are now available.
About Bourns, Inc. Bourns, Inc. is a leading manufacturer of Trimming Potentiometers, Precision Potentiometers, Modular Contacts, Switches, Resistor/Capacitor Networks, and Analog Input Devices, including Panel Controls, Encoders and Point Stick Navigators. Bourns also sells Chip Resistors, Chip Arrays and Inductive Components. Meeting the circuit protection requirements of next-generation products, Bourns’ broad circuit protection offering includes an extensive line of PPTC Resettable Fuses, Thyristor-Based Overvoltage Protectors, and Line-feed Surge Networks. Bourns Communication Protection Product line includes Gas Discharge Tubes (GDT), Telephone Station Protectors, 5-Pin Protectors, Industrial Signal, Irrigation and Petroleum Protectors, CATV Coax Protectors, Signal Data Protectors, and the Indoor and Outdoor POTsplitters and Network Interface Devices (NID) product lines. Headquartered in Riverside, CA, Bourns serves a broad range of markets, including telecommunications, computer, industrial, instrumentation, automotive, consumer, medical, audio and various other market segments. Bourns’ products are manufactured according to ISO-9000 and QS-9000 standards under Six Sigma quality programs. For more information, contact Bourns corporate headquarters at 1200 Columbia Avenue, Riverside, Calif. 92507. Phone (909) 781-5500; Fax (909) 781-5006; URL: www.bourns.com.
|
|