News 2008News 2007News 2006News 2005 PR ImagesTradeshowsBackgrounder/Boilerplate

Press Releases 2003

  Bourns Introduces ISDN, ADSL, HDSL Telecom Transformers

  RIVERSIDE, Calif. - May 15, 2003 Bourns, Inc., a leading manufacturer of electronic components and integrated solutions is pleased to announce the addition of two new product groups to our Inductive Components product line. Twenty-eight new ISDN transformers and twenty-two new ADSL/HDSL transformers offer more solutions to customers from an already extensive line of inductive components.

The ISDN transformers are used with standardized Integrated Digital Subscriber Line technology. They are available in both surface-mount and through-hole models. Their operating temperature range is 0 °C to +70 °C. ADSL and HDSL transformers operate in conjunction with the higher speed DSL technologies, which offer download speeds in megabytes per second. These models operate from -40 °C to +85 °C. Both surface-mount and through-hole options are available.

Price and Availability
The ADSL/HDSL transformers are packaged in either trays or tubes. Based on quantities of 1000, pricing for the ADSL/HDSL products begins at $1.31 each.

About Bourns, Inc.
Bourns, Inc. is a leading manufacturer of Trimming Potentiometers, Precision Potentiometers, Modular Contacts, Switches, Resistor/Capacitor Networks, and Analog Input Devices, including Panel Controls, and Encoders. Bourns also sells Chip Resistors, Chip Arrays and Inductive Components. Meeting the circuit protection requirements of next-generation products, Bourns’ broad circuit protection offering includes an extensive line of PPTC Resettable Fuses, Thyristor Surge Protectors, and Surge Line Protection Modules. Bourns® Communication Protection Product line includes Gas Discharge Tubes (GDT), Telephone Station Protectors, 5-Pin Protectors, Industrial Signal, Irrigation and Petroleum Protectors, CATV Coax Protectors, Signal Data Protectors, and the Indoor and Outdoor POTS Splitters and Network Interface Devices (NID) product lines. Headquartered in Riverside, CA, Bourns serves a broad range of markets, including telecommunications, computer, industrial, instrumentation, automotive, consumer, non-critical life support medical, audio and various other market segments. Bourns® products are manufactured according to ISO-9000 and QS-9000 standards under Six Sigma quality programs. For more information, contact Bourns’ corporate headquarters at 1200 Columbia Avenue, Riverside, Calif. 92507. Phone (909) 781-5500; Fax (909) 781-5006; URL: www.bourns.com.

 

© Bourns, Inc. All Rights Reserved :: Legal & Privacy Disclaimer :: Sitemap :: Feedback to webmaster@bourns.com