Search
Languages

Fast Response Rectifier Diodes

Fast Response Rectifier Diodes
Summary

The markets of portable communications, computing and video equipment are challenging the semiconductor industry to develop increasingly smaller electronic components. Today, designers of compact electronic systems are faced with board space constraints, thus driving the requirement for alternative packaging technologies. Functional integration and miniaturization is the key to success!

To aid this miniaturization campaign, a new generation of Chip Diodes from Bourns has emerged that offers the capability to provide a silicon diode with minimal packaging overhead. The small signal 0603, 1005 and 1206 Chip Diodes are lead free with Cu/Ni/Au plated terminations while the other packages (SMA, SMB, SMC, 1408, 1607, 2010, 2419, 8L NSOIC, 16L NSOIC, SOT23, SOT23-6, 16L WSOIC) use 100% Tin terminations. All Bourns® diodes are compatible with lead free manufacturing processes, conforming to many industry and government regulations on lead free components.

Bourns® Chip Diodes conform to JEDEC standards, are easy to handle on standard pick and place equipment and their flat configuration minimizes rollaway.

Advantages

The Chip Diode product range provides distinct advantages over some of our competitors, such as:

  • Package Size: The Chip Diodes 0603, 1005, 1206, 1408, 2010 are leadless, allowing designers to make real estate savings on PCB layouts.
  • Environmental: All Bourns® diodes are RoHS compliant and units meet many worldwide industry and government regulations on lead free components.
  • Manufacturing Friendly: Chip Diodes allow the use of industry standard pick & place equipment. The Chip Diode package makes it easy to handle and the flat configuration minimizes rollaway in production operations.

Conflict Mineral Source Reporting for Diodes: CFSI_CMRT4-01

Series Photo Type Repetitive Peak Reverse Voltage Symbol: VRRM / unit: V Reverse Voltage Symbol: VR / unit: V Average Forward Current Symbol: IO / unit: A Peak Forward Surge Current** Symbol: IFSM / unit: A RoHS Compliant Absolute Ratings Design Files
CD1408-F1xxcd1408_partFast Response Rectifier Diodes200-1000200-10001CD1408
Electrical Characteristics (@ TA = 25 °C Unless Otherwise Noted)Available
CD1408-FF1xxcd1408_partSuper Fast Response Rectifier Diodes200-1500200-15001CD1408
Electrical Characteristics (@ TA = 25 °C Unless Otherwise Noted)Available
CD214A-F1xx0214_part_photoFast Response Rectifier Diodes50-60050-600130CD214A (SMA) Package
Electrical Characteristics (@ TA = 25 °C Unless Otherwise Noted) SMA, SMB, SMC PackageAvailable
CD214B-F2xx0214_part_photoFast Response Rectifier Diodes50-60050-600230CD214B (SMB) Package
Electrical Characteristics (@ TA = 25 °C Unless Otherwise Noted) SMA, SMB, SMC PackageAvailable
CD214B-F3xx0214_part_photoFast Response Rectifier Diodes50-60050-600330CD214B (SMB) Package
Electrical Characteristics (@ TA = 25 °C Unless Otherwise Noted) SMA, SMB, SMC PackageAvailable
CD214C-F3xx0214_part_photoFast Response Rectifier Diodes50-60050-600330CD214C (SMC) Package
Electrical Characteristics (@ TA = 25 °C Unless Otherwise Noted) SMA, SMB, SMC PackageAvailable
**Surge Current 8.3 ms single phase, half sine wave, 60 Hz (JDEC Method).