Search
Languages

AEC-Q200 Automotive Grade Compliant Resistors

Power Resistors - AEC-Q200 Qualified for Automotive Applications

For more information regarding AEC-Q200 compliant products, please download our Bourns Automotive Certificates list and the Bourns® Automotive Component Selection Guide - Short Form Brochure

Conflict Mineral Source Reporting for Power Resistors, RF Resistors, FW, W, WS Series: CFSI_CMRT4-01

Quick link to the Sample Request: Request Sample
Series Data Sheet Photo Resistance Range Tolerances Temperature Coefficient Power (Watts) material Profile/Package Style Related Documents Design Files Buy Now
CRF0805 CRF0805 CRF1206_part 0.005 to 0.02 ohms 1 %, 5 % ±50 ppm 0.5 W Metal Strip Chip CRF0805
Available Downloads Buy
CRM0603A CRM0603A CRM-A_part 0.05 ohm to 1 megohm 0.5 %, 1 %, 5 % ±100 ppm/±150 ppm/±200 ppm/±250 ppm 0.125 W Metal Strip Chip CRM0603A
Available Downloads Buy
CRM0805A CRM0805A CRM-A_part 0.05 ohm to 1 megohm 0.5 %, 1 %, 5 % ±100 ppm/±150 ppm/±200 ppm 0.25 W Metal Strip Chip CRM0805A
Available Downloads Buy
CRM1206A CRM1206A CRM-A_part 0.05 ohm to 1 megohm 0.5 %, 1 %, 5 % ±100 ppm/±200 ppm 0.5 W Metal Strip Chip CRM1206A
Available Downloads Buy
CRM1210A CRM1210A CRM-A_part 0.05 ohm to 1 megohm 0.5 %, 1 %, 5 % ±100 ppm/±200 ppm 0.5 W Metal Strip Chip TBD
Available Downloads Buy
CRM2010A CRM2010A CRM-A_part 0.05 ohm to 1 megohm 0.5 %, 1 %, 5 % ±100 ppm/±200 ppm 1 W Metal Strip Chip CRM2010A
Available Downloads Buy
CRM2512A CRM2512A CRM-A_part 0.05 ohm to 1 megohm 0.5 %, 1 %, 5 % ±100 ppm/±200 ppm 2 W Metal Strip Chip CRM2512A
Available Downloads Buy
CRS0603A CRS0603A CRS-A_part 0.05 ohm to 1 megohm 0.5 %, 1 %, 5 % ±100 ppm/±200 ppm 0.125 W Metal Strip Chip CRS0603A
Available Downloads Buy
CRS0805A CRS0805A CRS-A_part 0.05 ohm to 1 megohm 0.5 %, 1 %, 5 % ±100 ppm/±150 ppm/±200 ppm 0.25 W Metal Strip Chip CRS0805A
Available Downloads Buy
CRS1206A CRS1206A CRS-A_part 0.05 ohm to 1 megohm 0.5 %, 1 %, 5 % ±100 ppm/±200 ppm 0.5 W Metal Strip Chip CRS1206A
Available Downloads Buy
CRS1210A CRS1210A CRS-A_part 0.05 ohm to 1 megohm 0.5 %, 1 %, 5 % ±100 ppm/±200 ppm 0.5 W Metal Strip Chip TBD
Available Downloads Buy
CRS2010A CRS2010A CRS-A_part 0.05 ohm to 1 megohm 0.5 %, 1 %, 5 % ±100 ppm/±200 ppm 1 W Metal Strip Chip CRS2010A
Available Downloads Buy
CRS2512A CRS2512A CRS-A_part 0.05 ohm to 1 megohm 0.5 %, 1 %, 5 % ±100 ppm/±200 ppm 2 W Metal Strip Chip CRS2512A
Available Downloads Buy
CRF1206 CRF1206 CRF1206_part 0.01 to 0.02 ohms 1 %, 5 % ±50 ppm 1 W Metal Strip Chip CRF1206
Available Downloads Buy
CRF2512 CRF2512 CRF1206_part 0.001 ohm to 0.050 ohms 1 %, 5 % ±50 ppm 0.001 to 0.010 ohms: 2 W / 0.011 to 0.050 ohms: 1 W Metal Strip Chip CRF2512 Series NiCu > 20 mohms
Available Downloads Buy
CRE2512 CRE2512 CRE2512_part 0.001 to 0.009 ohms 1 % ±50 ppm 2 W / 3 W Metal Strip Chip CRE2512
Buy
CRA2512 CRA2512 CRA2512_part 0.01 to 0.100 ohms 1 %, 5 % ±50 ppm 3 W Metal Strip Chip CRA2512
Available Downloads Buy
CST0612 CST0612 CST0612_part 0.5 to 2 milliohms 1 % ±100 ppm/±200 ppm 1 W Metal Strip 4-Terminal Chip CST0612
Available Downloads Buy
CSS2H-2512 CSS2H-2512 CSS2H-2512_part 0.3 to 5 milliohms 1 %, 5 % ±50 ppm 1.5 to 6 W Metal Element Surface Mount CSS2H-2512R
CSS2H-2512K
Available Downloads Buy
CSS2H-3920 CSS2H-3920 CSS2H-3920_part 0.2 to 5 milliohms 1 %, 5 % ±50 ppm 2 to 12 W Metal Element Surface Mount CSS2H-3920R
CSS2H-3920K
Available Downloads Buy
CSS2H-5930 CSS2H-5930 CSS2H-5026_part 0.2 to 3 milliohms 1 %, 5 % ±50 ppm 4 to 10 W Metal Element Surface Mount CSS2H-5930R
CSS2H-5930K
Available Downloads Buy
CSS4J-4026 CSS4J-4026 CSS4J-4026_part 0.2 to 3 milliohms 1 %, 5 % ±50 ppm 3 to 5 W Metal Element Surface Mount CSS4J-4026R
CSS4J-4026K
Available Downloads Buy
PWR163 PWR163 PWR163_part 0.02-130K ohms 1 %, 5 % ±100 ppm 25 Thick Film Surface Mount DPAK PWR163
Available Downloads Buy
PWR263S-20 PWR263S-20 PWR263_part 0.02-130K ohms 1 %, 5 % ±100 ppm 20 W Thick Film Surface Mount D2PAK PWR263S-20
Available Downloads Buy
PWR263S-35 PWR263S-35 PWR263S-35_part 0.02 to 130K ohms 1 %, 5 % ±100 ppm 35 W Thick FIlm Surface Mount D2PAK PWR263S-35
Available Downloads Buy
PWR220T-20 PWR220T-20 PWR220T_part 0.5 to 130K ohms 1 %, 5 % ±100 ppm 20 W Thick Film Through-hole TO-220 PWR220T-20
Available Downloads Buy
PWR220T-35 PWR220T-35 PWR220T-35_part 0.02 to 130K ohms 1 %, 5 % ±100 ppm 35 W Thick Film Through-hole TO-220 PWR220T-35
Available Downloads Buy
PWR221T-30 PWR221T-30 PWR221T-30_part 0.02 to 130K ohms 1 %, 5 % ±100 ppm 30 Thick Film Through-hole TO-220 PWR221T-30
Available Downloads Buy
4800P Series 4800P Series 4816P_part 10 ohms to 2.2 megohms 0.5 %, 1 %, 2 % ±100 ppm / ±250 ppm 1.12 W to 1.60 W per Resistor Thick FIlm SOIC - Network 5.59 mm width 4814P
4816P
4818P
4820P
Available Downloads Buy
Please take a quick survey
Quick survey  
Opt out

Bourns Web Survey

Please answer as many questions as you can with 1 being unfavorable and 5 most favorable.
How easy was it to find what you were looking for on our website?
How satisfied are you with the content?
Did it take you more or less time than you expected to find what you were looking for?
How likely is it that you will recommend our website to a friend or colleague?
 
(Please include your email address if you have any questions.)