Search
Languages

Thin Film Chip Resistors

Bourns® CRT series provides tight tolerance and high precision over a wide range of resistance values. These resistors are typically used in current sense applications and precision circuits, with specific ordering characteristics for size and performance selection.
Quick link to the Sample Request: Request Sample
Series Data Sheet Photo Resistance Range Tolerances Temperature Coefficient Power per Resistor Related Documents Design Files Buy Now
CRT0402 CRT0402 CRT0603_part 4.7 ohms to 511K ohms 0.01 % to 1 % ±2 to ±50 ppm .0625 W CRT0402
Available Downloads Buy
CRT0402-AS CRT0402-AS CRT-AS_part 49.9 ohms to 332K ohms 0.05 % to 1 % ±10 to ±50 ppm .0625 W CRT0402-AS
Available Downloads Buy
CRT0603 CRT0603 CRT0603_part 4.7 ohms to 1 megohm 0.01 % to 1 % ±2 to ±50 ppm .100 W CRT0603
Available Downloads Buy
CRT0603-AS CRT0603-AS CRT-AS_part 49.9 ohms to 332K ohms 0.05 % to 1 % ±10 to ±50 ppm .100 W CRT0603-AS
Available Downloads Buy
CRT0805 CRT0805 CRT0603_part 1 ohm to 1 megohm 0.01 % to 1 % ±2 to ±50 ppm .125 W CRT0805
Available Downloads Buy
CRT0805-AS CRT0805-AS CRT-AS_part 10 ohms to 1 megohm 0.05 % to 1 % ±10 to ±50 ppm .125 W CRT0805-AS
Available Downloads Buy
CRT1206 CRT1206 CRT0603_part 4.7 ohms to 1 megohm 0.01 % to 1 % ±2 to ±50 ppm .250 W CRT1206
Available Downloads Buy
CRT1206-AS CRT1206-AS CRT-AS_part 10 ohms to 1 megohm 0.05 % to 1 % ±10 to ±50 ppm .250 W CRT1206-AS
Available Downloads Buy
Please take a quick survey
Quick survey  
Opt out

Bourns Web Survey

Please answer as many questions as you can with 1 being unfavorable and 5 most favorable.
How easy was it to find what you were looking for on our website?
How satisfied are you with the content?
Did it take you more or less time than you expected to find what you were looking for?
How likely is it that you will recommend our website to a friend or colleague?
 
(Please include your email address if you have any questions.)