Search
Languages

军规用可调式电阻

首页 / 产品 / Trimpot® 可调式电位器 / 军规用可调式电阻
Trimpot® Trimming Potentiometers - Military Qualified
技术规格

可调式电阻应用于各种电子设备上的电路调整。实体结构的多样化符合现今制造环境要求的能力,提供了使用者在设计
应用上可选择到最佳可变电阻的弹性。在全球 Bourns 的可变电阻几乎能应用于每一项电子产品上。

Trimpot®, Switch, and Modular Contact 的冲突矿产资源报告 :CMRT

Obsolete 产品标记此符号为目前可提供, 但不建议作新设计使用

Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us
Series 数据表 产品图片 Rotational Life 定额功率 固定型式 阻值范围 CRV/ENR 结构 工程 工程檔
RJ12 RJ12 rj12_part_nr 200 cycles 1 W through-hole 10 Ω to 1 MΩ 1 % or 1 Ω (whichever is greater) sealed
RJ22 RJ22 rj22_part_nr 200 cycles 0.5 W through-hole 10 Ω to 1 MΩ 2 % or 2 Ω (whichever is greater) sealed
RJ24/RJR24 RJ24/RJR24 rj24 200 cycles 0.5 W through-hole 10 Ω to 1 MΩ 3 % or 3 Ω (whichever is greater) sealed
RJ26/RJR26 RJ26/RJR26 RJ26 200 cycles 0.25 W through-hole 10 Ω to 1 MΩ 3 % or 3 Ω (whichever is greater) sealed
RJ50/RJR50 RJ50/RJR50 rj50_part_nr 200 cycles 0.5 W through-hole 10 Ω to 1 MΩ 3 % or 3 Ω (whichever is greater) sealed
RT12 RT12 rt12_part_nr 200 cycles 1 W through-hole 10 Ω to 20K Ω 100 Ω ENR max. sealed
RT22/RTR22 RT22/RTR22 rt22_part_nr 200 cycles 0.75 W through-hole 10 Ω to 20K Ω 100 Ω ENR max. sealed
RT24/RTR24 RT24/RTR24 rt24_part_nr 200 cycles 0.75 W through-hole 10 Ω to 20K Ω 100 Ω ENR max. sealed
RT26 RT26 rt26_part_nr 200 cycles 0.25 W through-hole 10 Ω to 5K Ω 100 Ω ENR max. sealed
Number of Turns
Mounting
Resistance
Power Rating
MIL-PRF
PART NUMBERNumber of TurnsMountingResistancePower Rating MIL-PRFElementBody SizeEngineeringBuy Now
Model/Datasheet 产品照片 潮湿敏感度等级 MSL 焊接图表 封装标签 端子 RoHS 规范证书 CofC 第三方测试报告 物质资料表 MDS China RoHS
30053005_part_photoSeeking
焊接与清洗种类介绍
3005 Label
e4TRIM 7
Request Report
3005
CRHOS3005
30063006Seeking
焊接与清洗种类介绍
Label
e3TRIM 1
Request Report
3006 (10 to 200 ohms)
3006 (250 to 50K ohms)
3006 (100K to 2M ohms)
CRHOS3006
30093009_part_photoSeeking
焊接与清洗种类介绍
Label
e3TRIM 1
Request Report
3009 (10 to 200 ohms)
3009 (250 to 50K ohms)
3009 (100K to 2M ohms)
CRHOS3009
30573057_part_photoSeeking
焊接与清洗种类介绍
Label
e4TRIM 5
Request Report
3057L
3057
CRHOS3057
30593059_part_photoSeeking
焊接与清洗种类介绍
Label
e3TRIM 5
Request Report
3059 (10 to 250 Ohms)
3059 (250 to 50K Ohms)
3059 (50K to 2M Ohms)
CRHOS3059
30823082_part_nrSeeking
焊接与清洗种类介绍
Label
TBDTRIM 1
Request Report
3082 (10 to 250 ohms)
3082 (250 to 50k ohms)
3082 (51k to 500K ohms)
3082 (500K to 2M ohms)
CRHOS3082
32143214See Note
焊接形式介绍-无铅表面黏着式可变电阻
Label
e3TRIM 4
Request Report
3214 (10 to 200 ohms)
3214 (250 to 20k ohms)
3214 (25k to 2M ohms)
CRHOS3214
32233223See Note
焊接形式介绍-无铅表面黏着式可变电阻
Label
e3TRIM 1
Request Report
3223 (10 to 200 ohms)
3223 (250 to 50k ohms)
3223 (51k to 2M ohms)
CROHS3223
32243224See Note
焊接形式介绍-无铅表面黏着式可变电阻
Label
e3TRIM 4
Request Report
3224 (10 to 200 ohms)
3224 (250 to 20k ohms)
3224 (25k to 2M ohms)
CRHOS3224
32503250_part_photoSeeking
焊接与清洗种类介绍
Label
e3TRIM 5
Request Report
3250 L
3250 P, W
CRHOS3250
32523252_part_photoSeeking
焊接与清洗种类介绍
Label
e3TRIM 1
Request Report
3252 (10 to 250 ohms)
3252 (251 to 50K ohms)
3252 (51K to 5M ohms)
CRHOS3252
32603260_part_photoSeeking
焊接与清洗种类介绍
Label
e4TRIM 5
Request Report
3260
CRHOS3260
326232623262 (10 to 200)
Seeking
焊接与清洗种类介绍
3262W Label
e3TRIM 4
Request Report
3262 (10K)
3262 (10 to 250 ohms)
3262 (50K to 500K)
3262 (51K to 1M ohms)
3262 (250 to 25K)
3262 (251 to 50K ohms)
3262 (501K to 1M)
CRHOS3262
32663266Seeking
焊接与清洗种类介绍
3266W Label
e3TRIM 4
Request Report
3266 (10K ohms)
3266 (10 - 250 ohms)
3266 (251 - 25K ohms)
3266 (50K - 500K ohms)
3266 (501K - 1M ohms)
CRHOS3266
32693269焊接形式介绍-无铅表面黏着式可变电阻
Label
e3TRIM 4
Request Report
3269 (10-200)
3269 (201-50k)
3269 (51k-500K)
3269 (500K-1M)
CRHOS3269
32903290_part_photoSeeking
焊接与清洗种类介绍
Label
e4TRIM 5
Request Report
3290
CRHOS3290
32923292Seeking
焊接与清洗种类介绍
Label
e3TRIM 1
Request Report
3292 (10 to 250 ohms)
3292 (251 to 50K ohms)
3292 (51K to 1M ohms)
3292 (1M to 2M ohms)
CRHOS3292
32963296Seeking
焊接与清洗种类介绍
Label
e3TRIM 1
Request Report
3296 (10 to 250 ohms)
3296 (251 to 50K ohms)
3296 (51K to 1M ohms)
3296 (1M to 2M ohms)
CRHOS3296
32993299Seeking
焊接与清洗种类介绍
Label
e3TRIM 1
Request Report
3299 (10 to 250 ohms)
3299 (250 to 50K ohms)
3299 (51K to 1M ohms)
3299 (1M to 2M ohms)
CRHOS3299
33063306Seeking
焊接与清洗种类介绍
Label
TBDTRIM 2
Request Report
3306F (RC ≤ 500)
3306F (RC ≥ 100K Ω)
3306F (500 Ω ≤ RC ≤ 100K Ω)
3306W (RC ≤ 500)
3306W (RC ≥ 100K Ω)
3306W (500 Ω ≤ RC ≤ 100K Ω)
CRHOS3306
33123312_partSee Note
TBD
Label
TBDTRIM 3
Request Report
3312 (10-200 ohms)
3312 (200 - 5K ohms)
3312 (5K-2M ohms)
TBD
33133313See Note
焊接形式介绍-无铅表面黏着式可变电阻
Label
e4TRIM 3
Request Report
3313 (10-200 ohms)
3313 (250-25K ohms)
3313 (26K-2M ohms)
3313 (10-200 ohms) Halogen Free
3313 (200-25K ohms) Halogen Free
3313 (26K-2M ohms) Halogen Free
CRHOS3313
33143314See Note
焊接形式介绍-无铅表面黏着式可变电阻
Label
e4TRIM 3
Request Report
3314 (10-200 ohms)
3314 (500-25K ohms)
3314 (26K-2M ohms)
CRHOS3314
33293329_part_photoSeeking
焊接与清洗种类介绍
Label
e3TRIM 2
Request Report
3329 H, P, U (10 to 250 ohms)
3329 H, P, U (250 to 25K ohms)
3329 H, P, U (50K to 500K ohms)
3329 H, P, U (500K to 1M ohms)
3329 M, S, W, X (10 to 250 ohms)
3329 M, S, W, X (250 to 25K ohms)
3329 M, S, W, X (50K to 500K ohms)
3329 M, S, W, X (500K to 1M ohms)
CRHOSH3329
33393339Seeking
焊接与清洗种类介绍
3339P Label
e3TRIM 2
Request Report
3339 (10 to 250 ohms)
3339 (250 to 250K ohms)
3339 (50K to 500K ohms)
3339 (500K to 1M ohms)
CRHOSH3339
33453345_part_photoSeeking
焊接与清洗种类介绍
Label
e4TRIM 6
Request Report
3345
CRHOS3345
33523352Seeking
焊接与清洗种类介绍
Label
e3TRIM 2
Request Report
3352 (10 to 300 ohms)
3352 (300 to 51K ohms)
3352 (51K to 2M ohms)
CRHOS3352
33603360_partSeeking
焊接与清洗种类介绍
3360Y Label
TBDTRIM 2
Request Report
3360
CRHOS3360
33613361See Note
焊接形式介绍-无铅表面黏着式可变电阻
Label
TBDTRIM 3
Request Report
3361 (10 to 200 ohms)
3361 (10K)
3361 (51K to 500K)
3361 (250 to 50K)
3361 (501K to 2M)
CRHOS3361
33623362Seeking
焊接与清洗种类介绍
Label
e3TRIM 3
Request Report
3362 (10 - 200 ohms)
3362 (250 - 25K ohms)
3362 (10K ohms)
3362 (50K - 500K ohms)
3362 (501K - 2M ohms)
CRHOS3362
33863386Seeking
焊接与清洗种类介绍
Label
e3TRIM 3
Request Report
3386 (250 to 50K ohms)
3386 (51K to 1M ohms)
3386 (1.1M to 2M ohms)
3386 (10 to 200 ohms)
CRHOS3386
H-90, H-91, H-92H90_partSeeking
TBD
N/ATools
Request Report
H-91
H-92
H-90
TC33tc33_mpartSee Note
焊接形式介绍-无铅表面黏着式可变电阻
Label
TBDTRIM 2
Request Report
TC33X-1 (RC ≤ 1KΩ)
TC33X-1 (RC ≥ 100K Ω)
TC33X-1 (1K Ω ≤ RC ≤ 100K Ω)
TC33X-2 (RC ≤ 1K Ω)
TC33X-2 (RC ≥ 100K Ω)
TC33X-2 (1K Ω ≤ RC ≤ 100K Ω)
CRHOSTC33
TC42tc42_partSee Note
焊接形式介绍-无铅表面黏着式可变电阻
Label
TBDTRIM 2
Request Report
TC42 (RC ≤ 1K Ω)
TC42 (RC ≥ 100K Ω)
TC42 (1K Ω ≤ RC ≤ 100K Ω)
China RoHS - TC42X
PVG5PVG5A_partSeeking
焊接形式介绍-无铅表面黏着式可变电阻
PVG5 label
e3TRIM 4
Request Report
PVG5 (10 to 200 ohms)
PVG5 (250 to 25K ohms)
PVG5 (50K to 2M ohms)
CRHOSPVG5
PV12PV12_partSeeking
焊接与清洗种类介绍
PV12 label
e3TRIM 2
Request Report
PV12 (10 to 200 ohms)
PV12 (250 to 25K ohms)
PV12 (50K to 500K ohms)
PV12 (501K to 1M ohm)
CRHOSPV12PV32
PV32PV32_partSeeking
焊接与清洗种类介绍
PV32 label
e3TRIM 2
Request Report
PV32H, P (10 to 250 ohms)
PV32H, P (251 to 25K ohms)
PV32H, P (51K to 500K ohms)
PV32H, P (501K to 1M ohm)
PV32N (10 to 250 ohms)
PV32N (251 to 25K ohms)
PV32N (51K to 500K ohms)
PV32N (501K to 1M ohm)
CRHOSPV12PV32
PV36PV36_partSeeking
焊接与清洗种类介绍
PV36 label
e3TRIM 4
Request Report
PV36 (10 to 250 ohms)
PV36 (251 to 50K ohms)
PV36 (51K to 500K ohms)
PV36 (1.01M to 2M ohms)
CRHOSPV36PV37
PV37PV37_partSeeking
焊接与清洗种类介绍
PV37 label
e3TRIM 4
Request Report
PV37 (10 to 250 ohms)
PV37 (10K ohms)
PV37 (251 to 25K ohms)
PV37 (51K to 500K ohms)
PV37 (501K to 1M ohm)
CRHOSPV36PV37
PVG3PVG3A_part1焊接与清洗种类介绍
PVG3 label
e3TRIM 3
Request Report
PVG3 (10 to 200 ohms)
PVG3 (500 to 20K ohms)
PVG3 (50K to 2M ohms)
PVG3