Parametric Search
Home
/
Parametric Search
--AUSWÄHLEN--
Ceramic PTC Heaters
Circuit Protection - ChipGuard®
Circuit Protection - Clamping
Circuit Protection - Crowbar
Circuit Protection - Diodes (ESD Array)
Circuit Protection - Diodes (Rectifier & Bridge)
Circuit Protection - Diodes (TVS)
Circuit Protection - ESD Protection
Circuit Protection - Gas Discharge Tube (GDT) Surge Arrestors
Circuit Protection - Multifuse®
Circuit Protection - Power TVS (PTVS)
Circuit Protection - POWrFuse™
Circuit Protection - POWrTherm™
Circuit Protection - P-TCO
Circuit Protection - SinglFuse™
Circuit Protection - TBU®
Circuit Protection - TCS™
Circuit Protection - Varistors
Connectors - Modular Contacts
Encoders - Contacting
Encoders - Magnetic
Encoders - Optical
Fixed Resistors - Chip Array
Fixed Resistors - Chip Resistor
IGBT
Magnetic Products - Inductors
Potentiometers - Guitar Pots
Potentiometers - Linear Motion Pots
Potentiometers - Panel Controls
Potentiometers - Precision Knobpot™
Potentiometers - Precision Multiturn
Potentiometers - Precision Push-Button
Potentiometers - Precision Single-Turn
Potentiometers - Slide Pots
Potentiometers - Turns Counting Dials
Sensors - Magnetic
Sensors - Position
Switches - Push, Rotary, & Tact
Trimmers - Trimpot® Single-Turn
Rated Current (A)
min
0.062
max
60.000
Length (mm)
min
1.0
max
10.1
Width (mm)
min
0.51
max
5.80
Height (mm)
min
0.30
max
4.00
Resistance (Ω)
min
0.0007
max
6.6530
Typical I
2
t (A
2
s)
min
0.0006
max
4224.0000
Rated Voltage (AC)
32
35
65
86
125
250
280
600
Rated Voltage (DC)
24
32
35
48
50
60
63
65
80
86
100
110
125
250
Min. Rated Temperature (°C)
-20
-55
Max. Rated Temperature (°C)
90
105
125
150
Footprint (EIA)
0402
0603
1206
2410
2923
3812
Certification
cUL
TÜV
VDE
Automotive Compliance
AEC-Q200