Search
Languages

IsoMOV™ Hybrid-Schutz-Komponente

Quick link to the Sample Request: Request Sample
Series IsoM3
Datasheet IsoM3
Description Hybrid Protection Component
Product Photo isomov_part
Device Symbol isomov_electrical_symbol
Max. Continuous Voltage (Vrms) 175-320
Max. Continuous Voltage (Vdc) 225-415
Imax 8/20 µs (1 operation) 6 KA
Inom 8/20 µs (15 operations) 3 kA
Inom 8/20 µs (10 operations) -
Size 10 mm
Operating Temperature Range C° -40 to +125
Packaging Options Bulk / Tape & Reel
MDS IsoM3
Design Files Downloads
Ingenieurwesen
Buy Now Buy