Search
Languages

SMD High Current, Shielded Power Inductors

Home / Products / Magnetic Products / Power Inductors - SMD High Current, Shielded
Power Inductors - SMD High Current, Shielded
Specifications

Bourns® High Current Shielded SMD Power Inductors feature high saturation current.

Bourns® High Current Shielded SMD Power Inductors are designed with carbonyl powder, iron powder, and metal alloy powder cores.

Bourns is a leading manufacturer and supplier of power inductors, particularly SMD high current shielded power inductors. Bourns’ innovative power inductor design utilizes a flat wire within a molded magnetically shielded housing that enables lower DC resistance and slightly higher current ratings compared to traditionally used round wire. The new inductors Bourns® Models SRP4020 and SRP7030F  are ideally suited for use in DC-DC converters for mobile electronic devices and computers, as well as data storage and voltage regulator modules. Other applications that can benefit from Bourns’ advanced power inductor design include servers, portable gaming devices, navigation systems, automotive electronics, low to medium risk medical equipment and more.

SMD power inductors used in the power supply interface and at the CAN transceiver should be shielded surface mount components capable of handling high current. The high current shielded SMD power inductor's shielded housing helps achieve the low EMI levels required in automotive designs. Bourns® SRP family of SMD power inductors combines flat wire technology and a powdered iron core to achieve a compact and efficient package. The flat wire in the high current shielded SMD power inductor exhibits increased conductivity due to maximizing the use of its surface area, thus making it capable of handling high frequency switching.

Current multifunction mobile electronics designs continually demand smaller and thinner DC-DC converter solutions that must meet high current requirements. Bourns® power inductors are designed to satisfy current application needs. For example, the dimensions of Bourns® Model SRP2010 are 2.0 x 1.6 x 1.0 millimeters (mm) and Model SRP2512 measures 2.5 x 2.0 x 1.2 mm making them ideal for a broad range of ultra-thin electronic applications including smartphones, tablets and data storage devices. Bourns' latest SMD high current shielded power inductors offer the advantages of wirewound construction, and are designed with an iron powder core that features high saturation current and shielded construction for low magnetic radiation.

Obsolete Products marked with this symbol are currently available, although not recommended for new designs. 

Mineral Source Reporting for Power Inductors: CFSI_CMRT4-01

Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us

  Specifications

Series SRP1265C
Data Sheet SRP1265C
Photo srp1245c_part
Shielded Yes
Size 13.5 x 12.6 x 6.2 mm
Inductance Range 0.22 - 33 µH
Current Range 8 - 55 A
MDS SRP1265C (R22-1R5)
SRP1265C (2R2-330)
Design Files Downloads
Engineering
Buy Now Buy

  Design Files

Inductance (μH) min
0
max
120,000
Current Rating (A) min
0.0005
max
70
Current Saturation (A) min
0.0003
max
118
DCR (Ohms) min
0
max
484
Height (mm) min
0
max
54
Length (mm) min
0
max
54
Width (mm) min
0
max
38.1
Material Core
Shielding
Ratings
Model/Datasheet Photo MSL Soldering Profiles Packaging Label Terminal CofC 3rd Party Test Reports MDS China RoHS
PQ2614BHAPQ2614_part1See Data Sheet
Ch Pwr Ind
Sn (e3)PQ Series
Request Report
PQ2614BHA-xxxK
China RoHS - SMD HCS
PQ2614BLAPQ2614_part1See Data Sheet
Ch Pwr Ind
Sn (e3)PQ Series
Request Report
PQ2614BLA-1R0K
PQ2614BLA-xxxK
China RoHS - SMD HCS
PQ2617BHAPQ2617_part1See Data Sheet
Ch Pwr Ind
Sn (e3)PQ Series
Request Report
PQ2617BHA-xxxK
China RoHS - SMD HCS
SRP0310srp0310_part1See Data Sheet
Ch Pwr Ind
Sn (e3)SRP
Request Report
SRP0310
China RoHS - SMD HCS
SRP0410srp0410_part1See Data Sheet
Ch Pwr Ind
Sn (e3)SRP
Request Report
SRP0410
China RoHS - SMD HCS
SRP0510srp0510_part1See Data Sheet
Ch Pwr Ind
Sn (e3)SRP
Request Report
SRP0510
China RoHS - SMD HCS
SRP0610srp0610_part1See Data Sheet
Ch Pwr Ind
Sn (e3)SRP
Request Report
SRP0610
China RoHS - SMD HCS
SRP1038ASRP1038A_part1See Data Sheet
Ch Pwr Ind
Sn (e3)SRP
Request Report
SRP1038A (R20M-R68M)
SRP1038A (R75M-470M)
China RoHS - SMD HCS
SRP1038AASRP1038AA_part1See Data Sheet
Ch Pwr Ind
Sn (e3)SRP
Request Report
SRP1038AA (2R2 - 470) (leadframe)
SRP1038AA (R15 - 1R5) (non-leadframe)
China RoHS - SMD HCS
SRP1038CSRP6060FA_part1See Data Sheet
Ch Pwr Ind
Sn (e3)SRP
Request Report
SRP1038C-R10Y-R68M
SRP1038C-1R0M-470M
China RoHS - SMD HCS
SRP1038CC1See Data Sheet
Ch Pwr Ind
Sn (e3)SRP CofC
Request Report
SRP1038CC_Leadframe
SRP1038CC_NonLeadframe
China RoHS - SMD HCS
SRP1038WAsrp1038wa1See Data Sheet
Ch Pwr Ind
Sn (e3)SRP
Request Report
SRP1038WA
China RoHS - SMD HCS
SRP1040SRP1040_mpart1Std
Ch Pwr Ind
Sn (e3)SRP
Request Report
SRP1040
China RoHS - SMD HCS
SRP1040VAsrp1040va_part1See Data Sheet
Ch Pwr Ind
Sn (e3)SRP-VA
Request Report
SRP1040VA
China RoHS - SMD HCS
SRP1045SRP1040_mpart1Std
Ch Pwr Ind
Sn (e3)SRP
Request Report
SRP1045
China RoHS - SMD HCS
SRP1050WA1See Data Sheet
Ch Pwr Ind
Sn (e3)SRP
Request Report
SRP1050WA
China RoHS - SMD HCS
SRP1204SRP1040_mpart1Std
Ch Pwr Ind
Sn (e3)SRP
Request Report
SRP1204
China RoHS - SMD HCS
SRP1205SRP1205_mpartSee Data Sheet
Ch Pwr Ind
Sn (e3)SRP
Request Report
SRP1205
China RoHS - SMD HCS
SRP1206SRP1205_mpartSee Data Sheet
Ch Pwr Ind
Sn (e3)SRP
Request Report
SRP1206
China RoHS - SMD HCS
SRP1235SRP1040_mpart1Std
Ch Pwr Ind
Sn (e3)SRP
Request Report
SRP1235
China RoHS - SMD HCS
SRP1238ASRP1238A_partSee Data Sheet
Ch Pwr Ind
Sn (e3)SRP
Request Report
SRP1238A (R10 - R47)
SRP1238A (R60 - 100)
China RoHS - SMD HCS
SRP1245ASRP1245A_partSee Data Sheet
Ch Pwr Ind
Sn (e3)SRP
Request Report
SRP1245A (R20 - R68)
SRP1245A (R82 - 220)
China RoHS - SMD HCS
SRP1245Csrp1245c_part1See Data Sheet
Ch Pwr Ind
Sn (e3)SRP-C
Request Report
SRP1245C (R15~R68)
SRP1245C (1R0-220)
China RoHS - SMD HCS
SRP1245CC1See Data Sheet
Ch Pwr Ind
Sn (e3)SRP CofC
Request Report
SRP1245CC_Leadframe
SRP1245CC_NonLeadframe
China RoHS - SMD HCS
SRP1250SRP1040_mpart1Std
Ch Pwr Ind
Sn (e3)SRP
Request Report
SRP1250
China RoHS - SMD HCS
SRP1265ASRP1265A_part1See Data Sheet
Ch Pwr Ind
Sn (e3)SRP
Request Report
SRP1265A (R15 - R56)
SRP1265A (R68 - 470)
China RoHS - SMD HCS
SRP1265Csrp1245c_part1See Data Sheet
Ch Pwr Ind
Sn (e3)SRP-C
Request Report
SRP1265C (R22-1R5)
SRP1265C (2R2-330)
China RoHS - SMD HCS
SRP1265CC1See Data Sheet
Ch Pwr Ind
Sn (e3)SRP CofC
Request Report
SRP1265CC_Leadframe
SRP1265CC_NonLeadframe
China RoHS - SMD HCS
SRP1265WAsrp1265wa1See Data Sheet
Ch Pwr Ind
Sn (e3)SRP
Request Report
SRP1265WA
China RoHS - SMD HCS
SRP1270SRP1040_mpart1Std
Ch Pwr Ind
Sn (e3)SRP
Request Report
SRP1270
China RoHS - SMD HCS
SRP1510CASRP1510CA_part1See Data Sheet
Ch Pwr Ind
Sn (e3)SRP
Request Report
SRP1510CA
China RoHS - SMD HCS
SRP1513CASRP1513CA_part1See Data Sheet
Ch Pwr Ind
Sn (e3)SRP
Request Report
SRP1513CA
China RoHS - SMD HCS
SRP1580CASRP1580CA_part1See Data Sheet
Ch Pwr Ind
Sn (e3)SRP
Request Report
SRP1580CA
China RoHS - SMD HCS
SRP1770CSRP6060FA_part1See Data Sheet
Ch Pwr Ind
Sn (e3)SRP
Request Report
SRP1770C
China RoHS - SMD HCS
SRP1770CC1See Data Sheet
Ch Pwr Ind
Sn (e3)SRP CofC
Request Report
SRP1770CC
China RoHS - SMD HCS
SRP1770TASRP1770TA1Sn (e3)SRP
Request Report
SRP1770TA
China RoHS - SMD HCS
SRP2010SRP2010_partSee Data Sheet
Ch Pwr Ind
Sn (e3)SRP
Request Report
SRP2010
China RoHS - SMD HCS
SRP2010DPAsrp2010dpa1See Data Sheet
Ch Pwr Ind
Sn (e3)SRP
Request Report
SRP2010DPA
China RoHS - SMD HCS
SRP2010TMASRPxxxxTMA1See Data Sheet
Ch Pwr Ind
Sn (e3)SRP CofC
Request Report
SRP2010TMA
China RoHS - SMD HCS
SRP2012TMASRPxxxxTMA1See Data Sheet
Ch Pwr Ind
Sn (e3)SRP CofC
Request Report
SRP2012TMA
China RoHS - SMD HCS
SRP2313AASRP2313AA_part1See Data Sheet
Ch Pwr Ind
Sn (e3)SRP
Request Report
SRP2313AA
China RoHS - SMD HCS
SRP2313CC1See Data Sheet
Ch Pwr Ind
Sn (e3)SRP CofC
Request Report
SRP2313CC
China RoHS - SMD HCS
SRP2510ASRP2510_part1See Data Sheet
Ch Pwr Ind
Sn (e3)SRP
Request Report
SRP2510A
China RoHS - SMD HCS
SRP2510TMASRPxxxxTMA1See Data Sheet
Ch Pwr Ind
Sn (e3)SRP CofC
Request Report
SRP2510TMA
China RoHS - SMD HCS
SRP2512SRP2512_partSee Data Sheet
Ch Pwr Ind
Sn (e3)SRP
Request Report
SRP2512
China RoHS - SMD HCS
SRP2512ASRP2510_part1SRP2512A
Ch Pwr Ind
Sn (e3)SRP
Request Report
SRP2512A
China RoHS - SMD HCS
SRP2512TMASRPxxxxTMA1See Data Sheet
Ch Pwr Ind
Sn (e3)SRP CofC
Request Report
SRP2512TMA
China RoHS - SMD HCS
SRP3012Csrp3012c_part1See Data Sheet
Ch Pwr Ind
Sn (e3)SRP-C
Request Report
SRP3012C
China RoHS - SMD HCS
SRP3012CC1See Data Sheet
Ch Pwr Ind
Sn (e3)SRP CofC
Request Report
SRP3012CC
China RoHS - SMD HCS
SRP3012TASRP3012TA_SRP3020TA_part1See Data Sheet
Ch Pwr Ind
Sn (e3)SRP
Request Report
SRP3012TA
China RoHS - SMD HCS
SRP3020Csrp3020c_part1See Data Sheet
Ch Pwr Ind
Sn (e3)SRP-C
Request Report
SRP3020C
China RoHS - SMD HCS
SRP3020CC1See Data Sheet
Ch Pwr Ind
Sn (e3)SRP CofC
Request Report
SRP3020CC
China RoHS - SMD HCS
SRP3020TASRP3012TA_SRP3020TA_part1See Data Sheet
Ch Pwr Ind
Sn (e3)SRP
Request Report
SRP3020TA
China RoHS - SMD HCS
SRP3212srp3212_part1See Data Sheet
Ch Pwr Ind
Sn (e3)SRP CofC
Request Report
SRP3212
China RoHS - SMD HCS
SRP3212A1See Data Sheet
Ch Pwr Ind
Sn (e3)SRP CofC
Request Report
SRP3212A
China RoHS - SMD HCS
SRP4012CC1See Data Sheet
Ch Pwr Ind
Sn (e3)SRP CofC
Request Report
SRP4012CC
China RoHS - SMD HCS
SRP4012TASRP4012TA_partStd
Ch Pwr Ind
Sn (e3)SRP
Request Report
SRP4012TA
China RoHS - SMD HCS
SRP4018FAsrp4018fa_part1See Data Sheet
Ch Pwr Ind
Sn (e3)SRP-FA
Request Report
SRP4018FA
China RoHS - SMD HCS
SRP4020CC1See Data Sheet
Ch Pwr Ind
Sn (e3)SRP CofC
Request Report
SRP4020CC
China RoHS - SMD HCS
SRP4020FASRP4020FA_SRP4030FA_part1SRP4020FA
Ch Pwr Ind
Sn (e3)SRP
Request Report
SRP4020FA
China RoHS - SMD HCS
SRP4020TASRP4020TA_partStd
Ch Pwr Ind
Sn (e3)SRP
Request Report
SRP4020TA
China RoHS - SMD HCS
SRP4030FASRP4020FA_SRP4030FA_part1See Data Sheet
Ch Pwr Ind
Sn (e3)SRP
Request Report
SRP4030FA
China RoHS - SMD HCS
SRP5015TASRP5015TA1Sn (e3)SRP
Request Report
SRP5015TA
China RoHS - SMD HCS
SRP5020Csrp5020c_part1See Data Sheet
Ch Pwr Ind
Sn (e3)SRP-C
Request Report
SRP5020C
China RoHS - SMD HCS
SRP5020CC1See Data Sheet
Ch Pwr Ind
Sn (e3)SRP CofC
Request Report
SRP5020CC
China RoHS - SMD HCS
SRP5020TASRP5020TA_part1See Data Sheet
Ch Pwr Ind
Sn (e3)SRP
Request Report
SRP5020TA
China RoHS - SMD HCS
SRP5030Csrp5020c_part1See Data Sheet
Ch Pwr Ind
Sn (e3)SRP-C
Request Report
SRP5030C
China RoHS - SMD HCS
SRP5030CASRP5030CA_SRP6030CA_part1SRP5030CA
Ch Pwr Ind
Sn (e3)SRP
Request Report
SRP5030CA
China RoHS - SMD HCS
SRP5030CC1See Data Sheet
Ch Pwr Ind
Sn (e3)SRP CofC
Request Report
SRP5030CC
China RoHS - SMD HCS
SRP5030TSRP5030T_partSee Data Sheet
Ch Pwr Ind
Sn (e3)SRP
Request Report
SRP5030T
China RoHS - SMD HCS
SRP5030TASRP5030TA1Sn (e3)SRP
Request Report
SRP5030TA
China RoHS - SMD HCS
SRP5030WA1See Data Sheet
Ch Pwr Ind
Sn (e3)SRP
Request Report
SRP5030WA
China RoHS - SMD HCS
SRP5050FASRP5050FA_part1See Data Sheet
Ch Pwr Ind
Sn (e3)SRP
Request Report
SRP5050FA
China RoHS - SMD HCS
SRP6030CASRP5030CA_SRP6030CA_part1SRP6030CA
Ch Pwr Ind
Sn (e3)SRP
Request Report
SRP6030CA
China RoHS - SMD HCS
SRP6030VAsrp6030va_part1See Data Sheet
Ch Pwr Ind
Sn (e3)SRP-VA
Request Report
SRP6030VA
China RoHS - SMD HCS
SRP6030WA1See Data Sheet
Ch Pwr Ind
Sn (e3)SRP
Request Report
SRP6030WA
China RoHS - SMD HCS
SRP6050CASRP6050CA_part1SRP6050CA
Ch Pwr Ind
Sn (e3)SRP
Request Report
SRP6050CA
China RoHS - SMD HCS
SRP6060FASRP6060FA_part1SRP6060FA
Ch Pwr Ind
Sn (e3)SRP
Request Report
SRP6060FA
China RoHS - SMD HCS
SRP6530Asrp6530a_part1See Data Sheet
Ch Pwr Ind
Sn (e3)SRP
Request Report
SRP6530A (R10)
SRP6530A (R22-100)
China RoHS - SMD S
SRP6540SRP6540_partSee Data Sheet
Ch Pwr Ind
Sn (e3)SRP
Request Report
SRP6540
China RoHS - SMD HCS
SRP7020TAsrp7020ta_part1See Data Sheet
Ch Pwr Ind
Sn (e3)SRP
Request Report
SRP7020TA
China RoHS - SMD HCS
SRP7028ASRP7028A_partSee Data Sheet
Ch Pwr Ind
Sn (e3)SRP
Request Report
SRP7028A
China RoHS - SMD HCS
SRP7028AASRP7028AA_part1See Data Sheet
Ch Pwr Ind
Sn (e3)SRP
Request Report
SRP7028AA
China RoHS - SMD HCS
SRP7028CSRP7028C_part1See Data Sheet
Ch Pwr Ind
Sn (e3)SRP
Request Report
SRP7028C
China RoHS - SMD HCS
SRP7028CC1See Data Sheet
Ch Pwr Ind
Sn (e3)SRP CofC
Request Report
SRP7028CC
China RoHS - SMD HCS
SRP7030srp7030_partStd
Ch Pwr Ind
Sn (e3)SRP
Request Report
SRP7030
China RoHS - SMD HCS
SRP7030CASRP7030CA_part1See Data Sheet
Ch Pwr Ind
Sn (e3)SRP
Request Report
SRP7030CA
China RoHS - SMD HCS
SRP7030FSRP7030F_partSee Data Sheet
Ch Pwr Ind
Sn (e3)SRP
Request Report
SRP7030F
China RoHS - SMD HCS
SRP7050AASRP7050AA_part1See Data Sheet
Ch Pwr Ind
Sn (e3)SRP
Request Report
SRP7050AA
China RoHS - SMD HCS
SRP7050TASRP7050TA1Sn (e3)SRP
Request Report
SRP7050TA
China RoHS - SMD HCS
SRP7050WA1See Data Sheet
Ch Pwr Ind
Sn (e3)SRP
Request Report
SRP7050WA
China RoHS - SMD HCS
SRP8040srp8040_partSee Data Sheet
Ch Pwr Ind
Sn (e3)SRP
Request Report
SRP8040
China RoHS - SMD HCS
SRP8540Asrp8540a_part1See Data Sheet
Ch Pwr Ind
Sn (e3)SRP
Request Report
SRP8540A
China RoHS - SMD HCS
FileTypeSizeUploaded onDownload
Protecting High Speed Communication PortsPDF843.57 KB28 May, 2015 Download
fields marked with an asterisk are required
Usage


fields marked with an asterisk are required
https://www.youtube.com/embed/Nm_DJI66OI4

Bourns® Model AMS22 and AMM20 Programmer Systems

https://www.youtube.com/embed/e0LD62lj5xI

Bourns® Model AMS22 Demo

https://www.youtube.com/embed/nEB-WvEg7HA

Bourns® Model AMM20 Demo

https://www.youtube.com/embed/JfhRGnoSB3Q

Bourns® Model PWR220T

https://www.youtube.com/embed/0g-4yO34LfM

Bourns® Automotive Steering Sensors

https://www.youtube.com/embed/BS8zGqggp7U

Bourns® Pro Audio Components

https://www.youtube.com/embed/Gfielg2zKWQ

Bourns® Model 82 Vintage Premium Guitar Potentiometer

https://www.youtube.com/embed/PDyFhNtQ4us

Bourns Soldering Tips

https://www.youtube.com/embed/cZFbV1oijh4

Bourns Push-Pull Switch Guitar Application

https://www.youtube.com/embed/nRD6kc-NEtQ

Bourns Pickguard Upgrade Application

https://www.youtube.com/embed/NF-FN90Tkmk

Bourns Blend-Balance Bass Guitar Application

https://www.youtube.com/embed/HZI3tmGyOcw

Helpful Tips for Installing Guitar Potentiometers

https://www.youtube.com/embed/adTlZytoXgE

Bourns® Pro Audio Standard and Premium Guitar Potentiometers - Part 3: Grounding and Soldering

https://www.youtube.com/embed/smoO4Ytp4ec

Bourns® Pro Audio Standard and Premium Guitar Potentiometers - Part 2: Lubrication and Wear

https://www.youtube.com/embed/6uyti330_-4

Bourns® Pro Audio Standard and Premium Guitar Potentiometers - Part 1: Elements and Contacts

https://www.youtube.com/embed/x5XJVXOlL5Y

Bourns® Model 82 Guitar Potentiometer Factory Tour

https://www.youtube.com/embed/hEgygGlBDPg

Bourns® Overload Protection of Offline Flyback Converter

https://www.youtube.com/embed/UJ3rlY5K1bA

Bourns AEC-Q200 Competency

https://www.youtube.com/embed/euXfej62BFA

Bourns® Resettable Fuses - Multifuse® PPTC

https://www.youtube.com/embed/Y37ZDjIBpKw

Bourns® AA Series Mini-Breaker (Miniature Thermal Cutoff Device)

https://www.youtube.com/embed/28CFXzOnadU

Bourns Protecting Li-Ion Batteries with Thermal Cut Off Devices

https://www.youtube.com/embed/LBNex6kh3m0

Bourns Battery Management

https://www.youtube.com/embed/W0BkHB1unD8

Bourns® FLAT® Technology Gas Discharge Tube (GDT) Surge Arrestors

https://www.youtube.com/embed/v6D39knjJ30

Bourns® RS-485 Evaluation Board Video

https://www.youtube.com/embed/teaVJbITCng

A Brief Introduction to Bourns® TBU® High Speed Protectors

https://www.youtube.com/embed/8cKyOytCv0M

Introducing Bourns® GMOV™ Components

https://www.youtube.com/embed/Eh3vfn1KAX8

Bourns® Environmental Sensors

https://www.youtube.com/embed/mbSBI5XLdB8

A Brief Introduction to RS-485 Evaluation Board 1

https://www.youtube.com/embed/nCloWgsLah4

Overtemperature Protection for USB Type-C Cables

https://www.youtube.com/embed/6GSSjDPV9So

Bourns® PQ Series Inductors

https://www.youtube.com/embed/OJD5OoJSNPs

Bourns® SM41126EL Transformer

https://www.youtube.com/embed/GbfNc3X5WpE

Bourns® Sensor Capabilities

https://www.youtube.com/embed/xEfveaks8V4

Bourns Magnetic Capabilities

https://www.youtube.com/embed/UuVEEXet3SM

Bourns® IsoMOV™ Hybrid Protector

https://www.youtube.com/embed/MwL6m0FqEKg

Bourns - Surge Suppression Component Superimposed With Live AC

https://www.youtube.com/embed/NweconkUlyA

Surging single MOV vs 2 in Parallel

https://www.youtube.com/embed/x70Wi_vgiYs

Demonstration of Universal AC Power Protection Solution on 120 Vac Line

https://www.youtube.com/embed/uud7z6JqXpo

Temporary Overvoltage Demo on IsoMOV M5-275

https://www.youtube.com/embed/wUqQ-cqc4o8

4030 Test Set

https://www.youtube.com/embed/t6VyHyNoxcY

Bourns Webinar: Magnetics Component Design Considerations for SMPS Applications (SiC and GaN)

https://www.youtube.com/embed/3U9drK0vxws

Bourns Webinar: Power & Signal Magnetics Solutions in Battery Management Systems

https://www.youtube.com/embed/P4vQ2WIBkbs

Bourns Webinar: Solutions for Low Power Conversion Drivers/Flyback Topology

https://www.youtube.com/embed/XFOz5FF48dA

Bourns Webinar: UL/IEC 62368-1 Got You Down? IsoMOV™ to the Rescue!

https://www.youtube.com/embed/hvcnul-xoQM

Bourns Webinar: Improving Battery Management Systems with High Accuracy Shunt Current Measurement

https://www.youtube.com/embed/6-5TcJx2pHw

Bourns Webinar: Latest BMS Design Solutions to Enhance Safety & Extend Battery Life

https://www.youtube.com/embed/bXV4OQjGSoU

Training: Bourns® Model CSS Series Current Sense Resistors

https://www.youtube.com/embed/mmL5zo6ctRE

Training: Bourns® Current Sense Resistors

https://www.youtube.com/embed/r7r0t0wmZWw

Training: Bourns® Power Resistors

https://www.youtube.com/embed/7OMppZzrdiM

Training: Bourns® Model AMM20B Non-Contacting Multiturn Rotary Position Sensors

https://www.youtube.com/embed/BsmGkZCSoXk

Training: Bourns® AMS22S Non-Contacting Analog Rotary Position Sensors

https://www.youtube.com/embed/MPj42VCMq1U

Training: Bourns® SRN Series Semi-Shielded Power Inductors

https://www.youtube.com/embed/qpnYLei_6n0

Training: Bourns® Model PWR263S-20 Fixed Resistor

https://www.youtube.com/embed/6ZqpjH8_1RU

Training: Bourns® FW Fusible Wirewound Resistor

https://www.youtube.com/embed/YKzAgeN2sa0

Training: Bourns® Magnetics Overview

https://www.youtube.com/embed/9DKj0rHayQE

Training: Bourns® Model AMS22B Non-Contacting Analog Rotary Position Sensor

https://www.youtube.com/embed/mLJb9i8PR_c

Training: Bourns® Model EMS22 Non-Contacting Magnetic Encoders

https://www.youtube.com/embed/j--IuFGVrNw

Training: Bourns® Model AMS22U Non-Contacting Analog Rotary Position Sensors

https://www.youtube.com/embed/HXnVnYTyAtA

Training: Bourns® Singlfuse™ SMD Fuses

https://www.youtube.com/embed/eBbFmpK8FDU

Training: Bourns® BPS240 Humidity Sensor

https://www.youtube.com/embed/t-c1pHyijp4

Training; Bourns® SinglFuse™ SMD Fuses - AEC-Q200-Equivalent Compliant

https://www.youtube.com/embed/NBd779BDNT4

Training: Bourns® GDT25 Next Generation 2-Electrode Gas Discharge Tube Arrestor

https://www.youtube.com/embed/IKzX6t1zyPY

Training: Bourns® Mini-Breakers (Miniature Thermal Cut Off Devices)

https://www.youtube.com/embed/AGH2Hvbs7bA

Training: Bourns® 1202 Series Type 1 Hybrid SPD

https://www.youtube.com/embed/YNJLq_18Pbw

Training: Bourns® IsoMOV™ Hybrid Protection Component Product Training Module

https://www.youtube.com/embed/MH1IGkZE7oI

Training: Bourns® TBU® High-Speed Protectors (HSP)

https://www.youtube.com/embed/fymZOv0Bp7g

Training: Bourns® Model 3382 Rotary Position Sensor Training

https://www.youtube.com/embed/VDXAtPDtcrg

Training: Bourns® Multifuse® MF-RM Series

https://www.youtube.com/embed/NLFeFe-tX4U

Training: Bourns® Polymeric Thermal Cutoff (P-TCO) Device

https://www.youtube.com/embed/6oMlO_A8rLo

Training: Bourns® Transient Current Suppressor (TCS™) High-Speed Protectors (HSPs)

https://www.youtube.com/embed/V6CfK8xPBAM

Training: Bourns® Multifuse® PPTC Resettable Fuses

https://www.youtube.com/embed/yuDDvzJV5jc

Training: Bourns® ESD Protection Devices

https://www.youtube.com/embed/47i6uPYaXvc

Training: Bourns® Pressure Sensors

https://www.youtube.com/embed/iuus5evFxJI

Training: Bourns® Power Transient Voltage Suppressor (PTVS) Diodes

https://www.youtube.com/embed/v6jeOjwF0tg

Training: Bourns® Model HCT Transformer

https://www.youtube.com/embed/ZxsWSn5Tqcg

Training: Bourns® Model 2051 Series Gas Discharge Tube (GDT)

https://www.youtube.com/embed/JsxH4eQlDrc

Training: Bourns® T-Series Fast Acting GDTs

https://www.youtube.com/embed/EoMwFN8tThs

Training: Bourns® Gas Discharge Tubes with FLAT® Technology

https://www.youtube.com/embed/o5DEqA1a7Ic

Bourns Webinar: Push-Pull Topology Highlights and Bourns Solutions for Low Power Conversion Drivers

https://www.youtube.com/embed/ZN2Vl6BAi7A

Training: Bourns® Gas Discharge Tube Surge Arrestors

https://www.youtube.com/embed/4rtsti1x74E

Training: Bourns® GMOV™ Hybrid Overvoltage Protection Component