Search
Languages

IsoMOV™ ハイブリッド保護部品

Quick link to the Sample Request: Request Sample
Series IsoM8
Datasheet IsoM8
Description Hybrid Protection Component
Product Photo isomov_part
Device Symbol isomov_electrical_symbol
Max. Continuous Voltage (Vrms) 250-555
Max. Continuous Voltage (Vdc) 320-745
Imax 8/20 µs (1 operation) 15 KA
Inom 8/20 µs (15 operations) -
Inom 8/20 µs (10 operations) 8 kA
Size 20 mm
Operating Temperature Range C° -40 to +125
Packaging Options Bulk / Tape & Reel
MDS IsoM8