Search
Languages

スルーホール

Conflict Mineral Source Reporting for Varistor products CMRT

Series CV
Data Sheet CV
Description Medium voltage disk varistors
Product Photo cv_th_part
Device Symbol device_symbol_through_hole
Technology & Package MOV round disk
Sizes (mm) or Pkg 5, 7, 10, 14, 20, 23
Max Continuous Voltage (Vrms) 50 – 680 V
Max Continuous Voltage (Vdc) 65 – 895 V
Peak Single Pulse Current 8/20µs (Imax) 400 – 6,500 A
Response Time <25 ns
Temperature Rating ⁰C –40 to +85
Agency Listing UL 1449
E313168
工学
RoHS Compliant Yes