Search
Languages

ステンレス基板厚膜抵抗器 (TFOS)

技術仕様
Bourns has a well-established history of adapting its advanced thick film printing technology to its component products. The Company continues to develop and process thick film inks that are used in cutting-edge products. For example, thick film printing technology is integral to the manufacturing of Bourns® Trimpot® trimming potentiometers. These products have a trusted reputation for providing exceptional reliability and performance. Now, Bourns is applying the versatility of thick film printing and extending its use on stainless steel substrates which allows higher power for more demanding application requirements.

Bourns engineered its TFOS or Thick Film on Stainless Steel technology to be used on products for demanding applications such as precharge or discharge applications in battery energy storage systems, industrial power supplies, inverters, motor drives, heaters, and any application where higher power is needed. These low-profile components offer high pulse withstanding capabilities that can easily be attached to heat sinks.
 
Advantages
  • Low profile
  • The flat design makes TFOS ideal for space-constrained applications
  • High power rating
  • TFOS offers excellent thermal transfer
  • TFOS enables high power densities for both surge handling and continuous operation
  • RoHS compliant*
  • Lead free
  • AEC-Q200 compliant
  • Bourns Automotive Grade Logo

*RoHS Directive 2015/863, Mar 31, 2015 and Annex.

 
Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us
Series Photo Data Sheet Resistance Tolerance Power Rating on Heat Sink Dialectric Withstand TCR Inductance Operating temp Termination Size (mm) Automotive grade RoHS Compliance 工学 Buy Now
TFOS30-1-150T TFOS30-1-150T
±10 % 260 W 2500 VDC 600 ppm/°C <4 μH -55 °C to +125 °C Termination Pads 101 x 70 Yes TFOS MDS
購入
モデル/データシート 写真 MSL はんだ付けプロファイル 梱包ラベル 端子 適合証明書 サードパーティテストレポート MDS 中国版 RoHS