Search
Languages

Protection - Station

Protection - Station
Specifications

All Bourns® Telephone Protectors are designed to provide highly safe and reliable protection against lightning surges, power-cross conditions and ground-potential rises.

The product line includes station and well-type protectors that utilize Gas Discharge Tube, Multi-Stage Protector (MSP®) and TBU® High-Speed Protector (HSP) technologies to provide primary protection for electronic equipment of twisted-pair circuits in NIDS, remote terminals, pedestals, distribution terminals or at the customer's premises.

Bourns offers our MSP® technology in the Digi-Guard™ Model 2377-45 and 2378-35 station protectors as well as in the 2360 IPA station protector. MSP® technology is a hybrid protector assembly, which contains both solid state and the GDT protection components with our "switch-grade fail-short". This technology provides the fast turn-on advantages of solid-state with the robustness of GDT and the reliability and safety of our rugged failsafe. MSP® devices have 10 times the surge life of standard GDT protectors.

The TBU® HSP is utilized for advanced overcurrent protection.

Please refer to the Bourns® Outside Plant Products Overview Guide (PDF, 2.4MB) for further information.
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
Series Data Sheet Photo Description Design Files Engineering Buy Now
2022 2022 2022_60_84_part 1/2 & 7/16 Threads Downloads Buy
2372-02 2372-02 2372-02_part Ground / Mounting Stud Buy
2377-35-G 2377-35-G 2377_35_g_part Common Chamber GDT, BUG-less Downloads Buy
2377-45 2377-45 2377_45_hs_part MSPĀ® Maximum Protection Downloads Buy
2377-45-TBU 2377-45-TBU 2377-45-TBU_part Sneak Current MSPĀ®/TBUĀ® HSP Buy
2378-35 2378-35 2378_35_hs_part MSPĀ® Heavy Duty Protection Buy
2378-35-G 2378-35-G 155G_part Common Chamber GDT, BUG-less Buy