Search
Languages

SinglFuse™ SMD Fuses

SinglFuse™ Thin Film Chip Fuses

Bourns SinglFuse™ SMD fuses provide effective overcurrent protection in standard SMD sizes ranging from 0402 to 3812. They are innovated by eight technologies and featuring various voltage and current ratings, operating temperature coverage as well as fusing characteristics.

More information:

Parametric Search
Technical Library
Product Training Module
Design Kits
Material Information
• Conflict Mineral Source Reporting: CMRT
• Technical inquiries: SinglFuse@Bourns.com
Series SF-1210S-W
Data Sheet SF-1210S-W
Photo SF1210SxxxW_part
Footprint 1210
Technology Wire Core
Fuse Type Slow Blow
Fusing Time 250 % Ir in 5 sec.
Rated Current 1.0 A - 3.0 A
Rated Voltage 125 VAC
Operating Temp. (°C) –55 – +125
Agency Certificates UL
MDS MDS
Design Files Design Files
Engineering
Buy Now Buy
Please take a quick survey
Quick survey  
Opt out

Bourns Web Survey

Please answer as many questions as you can with 1 being unfavorable and 5 most favorable.
How easy was it to find what you were looking for on our website?
How satisfied are you with the content?
Did it take you more or less time than you expected to find what you were looking for?
How likely is it that you will recommend our website to a friend or colleague?
 
(Please include your email address if you have any questions.)