Search
Languages

Datasheets
Keywords
Inventory

SinglFuse™ SMD Fuses

SinglFuse™ Thin Film Chip Fuses

SinglFuse™ SMD Fuse Parametric Search Product Selection Tool

SinglFuse™ SMD Fuse Technical Library

SinglFuse™ SMD Fuses Product Training Module

For technical inquiries, email SinglFuse@Bourns.com

Conflict Mineral Source Reporting for Singlfuse™ Products: CMRT

Quick link to the Sample Request: Request Sample
Series SF-1206HIxxxM
Data Sheet SF-1206HIxxxM
Photo SF-1206HIxxxM_part
Footprint 1206
Technology Multilayer
Fuse Type High Inrush Withstand
Fusing Time 0.5~0.75 A:
350 % Ir in 5 sec.
1~8 A:
200 % Ir in 60 sec.
Rated Current 0.5 A - 8.0 A
Rated Voltage 24 - 65 VDC
Rated Temperature –55 °C – +125 °C
Agency Certificates UL
MDS SF-1206HIxxxM
Design Files Downloads
Buy Now Buy