Search
Languages

Small Signal Diodes

Small Signal Schottky Barrier Diodes
Summary

The markets of portable communications, computing and video equipment are challenging the semiconductor industry to develop increasingly smaller electronic components. Today, designers of compact electronic systems are faced with board space constraints, thus driving the requirement for alternative packaging technologies. Functional integration and miniaturization is the key to success!

To aid this miniaturization campaign, a new generation of Chip Diodes from Bourns has emerged that offers the capability to provide a silicon diode with minimal packaging overhead. The small signal 0603, 1005 and 1206 Chip Diodes are lead free with Cu/Ni/Au plated terminations while the other packages (SMA, SMB, SMC, 1408, 1607, 2010, 2419, 8L NSOIC, 16L NSOIC, SOT23, SOT23-6, 16L WSOIC) use 100% Tin terminations. All Bourns® diodes are compatible with lead free manufacturing processes, conforming to many industry and government regulations on lead free components.

Bourns® Chip Diodes conform to JEDEC standards, are easy to handle on standard pick and place equipment and their flat configuration minimizes rollaway.

Advantages

The Chip Diode product range provides distinct advantages over some of our competitors, such as:

  • Package Size: The Chip Diodes 0603, 1005, 1206, 1408, 2010 are leadless, allowing designers to make real estate savings on PCB layouts.
  • Environmental: All Bourns® diodes are RoHS compliant and units meet many worldwide industry and government regulations on lead free components.
  • Manufacturing Friendly: Chip Diodes allow the use of industry standard pick & place equipment. The Chip Diode package makes it easy to handle and the flat configuration minimizes rollaway in production operations.

Conflict Mineral Source Reporting for Diodes: CFSI_CMRT4-01

Quick link to the Sample Request: Request Sample
Series CD0603/1005-B0130L
Data Sheet CD0603/1005-B0130L
Photo cd1005_b0520_part_nr
Type Small Signal Schottky Barrier Diodes
Repetitive Peak Reverse Voltage Symbol: VRRM / unit: V 35
Reverse Voltage Symbol: VR / unit: V 30
Average Forward Current Symbol: IO / unit: A 100
Peak Forward Surge Current** Symbol: IFSM / unit: A 1
RoHS Compliant CD0603/1005-B0130L
Design Files Downloads
Engineering
Buy Now Buy
**Surge Current 8.3 ms single phase, half sine wave, 60 Hz (JDEC Method).
Please take a quick survey
Quick survey  
Opt out

Bourns Web Survey

Please answer as many questions as you can with 1 being unfavorable and 5 most favorable.
How easy was it to find what you were looking for on our website?
How satisfied are you with the content?
Did it take you more or less time than you expected to find what you were looking for?
How likely is it that you will recommend our website to a friend or colleague?
 
(Please include your email address if you have any questions.)