Search
Languages

Contacting Encoders

Contacting Encoders

Rotary encoders are ideal for use as digital panel controls or position sensing devices in a wide range of applications where digital circuitry is used. These devices are available in contacting and optical types and in various resolutions. Some models are available with push momentary switch and detents.

Typical applications include temperature control, speed control, position sensing, menu selection, and volume control.

Design Kits Bourns offers Design Kits for this product line.

Conflict Mineral Source Reporting for Sensors, Panel Controls, Encoders, Precision Potentiometers, Dials: CFSI_CMRT4-01

Quick link to the Sample Request: Request Sample
Series ES
Data Sheet ES
Photo es_part
Buy Now Buy
Type Incremental/ Shaftless
Package Diameter 20 mm
Sealable IP40
Detents Yes
Switch No
Shaft None
Bushing None
Terminal Configuration PC Pins
Resolution Range 6. 9. 12, 24 PPR
Rotational Speed 120 rpm max.
Circuit Compatibility 10 mA @ 10 VDC
Rotational Life 200,000 shaft revolutions
RoHS Compliant ES-L