Search
Languages

Chip Resistor Arrays

Chip Resistor Arrays

Bourns provides a wide selection of standard resistance values, in several popular sizes. Chip arrays minimize space, as well as reduce cost and component count. Beyond standard isolated and bussed configurations, several high-speed termination chip arrays designed for use in terminating FPGAs, using either LVDS or LVPCL I/O standards are available. Typical applications include: Toys, cell phones, and consumer goods. Please view our Table of Standard Values (E Table).

Mineral Source Reporting for Chip Arrays, Chip Resistors, CHV, CST: CFSI_CMRT4-01

Bourns® Resistive Products Overview White Paper

Quick link to the Sample Request: Request Sample
Series CAT25-J
Data Sheet CAT25-J
Photo CAT-103main
Resistance Range 10 ohms to 1 megohm
Tolerances ±5 %
Temperature Coefficient ±200 ppm/°C
Power per Resistor 0.062 W
Related Documents CAT25-J