Search
Languages

Chip Inductors - Common Mode

Chip Inductors - Common Mode

Bourns® products include surface-mount chip inductors, power chokes, chip beads, chip bead arrays, as well as radial-leaded and axial-leaded inductors. These components are used in computer, communication, instrumentation, industrial, and medical applications.

Conflict Mineral Source Reporting for Magnetics: CFSI_CMRT4-01

Quick link to the Sample Request: Request Sample
Series SRF4532
Data Sheet SRF4532
Photo SRF4532_part
Size 4.5 x 3.2 x 2.8 mm
Impedance Range 700 - 5000 ohms
Current Range 200 - 300 mA
DCR Range 0.8 - 8.9 ohms
Related Documents SRF4532
Design Files Downloads
Engineering View Engineering Data
×

SRF4532 Models

SRF4532-101Y
SRF4532-110Y
SRF4532-220Y
SRF4532-510Y