Search
Languages

Chip Inductors - Multilayer

Home / Products / Magnetic Products / Chip Inductors - Multilayer
Chip Inductors - Multilayer
Specifications

Bourns® Multilayer Chip Inductors offer high frequency, nickel barrier, monolithic construction for high reliability, and magnetically shielded construction providing low radiation. They are well-suited for DC-DC converters, and prevention of electromagnetic interference to signals on the secondary side of electronic equipment, among many applications.

Conflict Mineral Source Reporting for Magnetics & JW Miller® products CFSI_CMRT4-01

Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us

  Specifications

Series CV201210 (0805)
Data Sheet CV201210 (0805)
Photo cs
Technology Multilayer
Construction Sealed
Shielded Yes
Size 2.0 x 1.25 x 1.25 mm
Inductance Range 0.047 - 33 ĀµH
Range of SRF 13 - 320 MHz
Current Range 5 - 300 mA
MDS CV201210
Design Files Downloads
Engineering
Buy Now Buy

  Design Files

Inductance (Ī¼H) min