Search
Languages

Common Mode Chokes

Common Mode Chokes

Bourns products include power chokes. These components are used in computer, communication, instrumentation, industrial, and medical applications.

Conflict Mineral Source Reporting for Magnetics: CFSI_CMRT4-01

Quick link to the Sample Request: Request Sample
Series DR221
Data Sheet DR221
Photo sm73818
Dual Choke Yes
Size 6.0 x 3.0 mm
Inductance Range 11 µH - 50 µH
Impedance Range 200 Ω - 2K Ω
Current Range 0.1 - 0.25 A
Related Documents DR221